Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
166 results
Product SKUs information
Essentra Part Number Price range Availability HD D Colour Material Panel Thickness H Type View
10309025 £ 0.1129 - £ 0.1692 Request the lead time here
8.0 mm
9.5 mm
Clear
Copolyester
1.6 mm
8.0 mm
2
£ 0.1072 - £ 0.161 Request the lead time here
6.4 mm
8.0 mm
Clear
Copolyester
1.6 mm
8.0 mm
2
£ 0.1665 - £ 0.249 Request the lead time here
15.9 mm
18.2 mm
Clear
Copolyester
3.2 mm
10.3 mm
2
£ 0.1314 - £ 0.1622 6020 In stock
32.0 mm
34.9 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
10407684 £ 0.0982 - £ 0.0982 Request the lead time here
17.5 mm
19.8 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
10422823 £ 0.1302 - £ 0.1608 2250 In stock
38.0 mm
42.4 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
£ 0.086 - £ 0.1062 Request the lead time here
32.0 mm
30.9 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
10407820 £ 0.1583 - £ 0.1954 Request the lead time here
45.0 mm
48.4 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
£ 0.2478 - £ 0.3059 12294 In stock
22.2 mm
25.8 mm
Black
Nylon 6
3.2 mm
11.5 mm
1
£ 0.0403 - £ 0.0627 500 In stock
12.7 mm
14.6 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0435 - £ 0.0678 2000 In stock
14.3 mm
16.7 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0687 - £ 0.1069 900 In stock
19.0 mm
23.2 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0809 - £ 0.1259 100 In stock
20.6 mm
22.6 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0338 - £ 0.0526 1000 In stock
9.5 mm
12.0 mm
Black
HDPE
3.2 mm
10.0 mm
1
£ 0.0771 - £ 0.1199 900 In stock
20.0 mm
22.6 mm
Black
HDPE
2.5 mm
11.5 mm
1
£ 0.029 - £ 0.0452 Request the lead time here
4.8 mm
6.4 mm
Black
HDPE
1.6 mm
5.9 mm
1
£ 0.0371 - £ 0.0577 Request the lead time here
11.1 mm
13.5 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0519 - £ 0.0808 2000 In stock
15.9 mm
18.2 mm
Black
HDPE
3.2 mm
10.3 mm
1
£ 0.0892 - £ 0.1388 Request the lead time here
25.0 mm
29.8 mm
Black
HDPE
2.5 mm
11.5 mm
1
£ 0.1033 - £ 0.1606 800 In stock
35.0 mm
38.0 mm
Black
HDPE
3.2 mm
11.5 mm
1
  • of 9
Blanking Plug 9.5 mm 8.0 mm Copolyester Clear

10309025

Price Range
£ 0.1692 - £ 0.1129

Stock Levels
Request the lead time here
Attributes
  • D
    9.5 mm
  • HD
    8.0 mm
  • H
    8.0 mm
  • h1
    1.6 mm
  • Panel Thickness
    1.6 mm
Blanking Plug 8.0 mm 7.9 mm Copolyester Clear

10309018

Price Range
£ 0.161 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • D
    8.0 mm
  • HD
    6.4 mm
  • H
    8.0 mm
  • h1
    1.6 mm
  • Panel Thickness
    1.6 mm
Blanking Plug 18.2 mm 10.3 mm Copolyester Clear

10309063

Price Range
£ 0.249 - £ 0.1665

Stock Levels
Request the lead time here
Attributes
  • D
    18.2 mm
  • HD
    15.9 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Copolyester
Blanking Plug 34.9 mm 11.8 mm Nylon 6 Black

10407790

Price Range
£ 0.1622 - £ 0.1314

Stock Levels
6020 In stock
Attributes
  • D
    34.9 mm
  • HD
    32.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 19.8 mm 10.3 mm Nylon 6 Black

10407684

Price Range
£ 0.0982 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • D
    19.8 mm
  • HD
    17.5 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 42.4 mm 11.8 mm Nylon 6 Black

10422823

Price Range
£ 0.1608 - £ 0.1302

Stock Levels
2250 In stock
Attributes
  • D
    42.4 mm
  • HD
    38.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 30.9 mm 11.8 mm Nylon 6 Black

10407783

Price Range
£ 0.1062 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • D
    30.9 mm
  • HD
    32.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 48.4 mm 11.8 mm Nylon 6 Black

10407820

Price Range
£ 0.1954 - £ 0.1583

Stock Levels
Request the lead time here
Attributes
  • D
    48.4 mm
  • HD
    45.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 25.8 mm 11.5 mm Nylon 6 Black

10407721

Price Range
£ 0.3059 - £ 0.2478

Stock Levels
12294 In stock
Attributes
  • D
    25.8 mm
  • HD
    22.2 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 14.6 mm 10.3 mm HDPE Black

20571153

Price Range
£ 0.0627 - £ 0.0403

Stock Levels
500 In stock
Attributes
  • D
    14.6 mm
  • HD
    12.7 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 16.7 mm 10.3 mm HDPE Black

20571160

Price Range
£ 0.0678 - £ 0.0435

Stock Levels
2000 In stock
Attributes
  • D
    16.7 mm
  • HD
    14.3 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 23.2 mm 10.3 mm HDPE Black

20571191

Price Range
£ 0.1069 - £ 0.0687

Stock Levels
900 In stock
Attributes
  • D
    23.2 mm
  • HD
    19.0 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 22.6 mm 10.3 mm HDPE Black

20571214

Price Range
£ 0.1259 - £ 0.0809

Stock Levels
100 In stock
Attributes
  • D
    22.6 mm
  • HD
    20.6 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 12.0 mm 10.0 mm HDPE Black

20571139

Price Range
£ 0.0526 - £ 0.0338

Stock Levels
1000 In stock
Attributes
  • D
    12.0 mm
  • HD
    9.5 mm
  • H
    10.0 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 22.6 mm 11.5 mm HDPE Black

20571207

Price Range
£ 0.1199 - £ 0.0771

Stock Levels
900 In stock
Attributes
  • D
    22.6 mm
  • HD
    20.0 mm
  • H
    11.5 mm
  • Panel Thickness
    2.5 mm
  • Material
    HDPE
Blanking Plug 6.4 mm 5.9 mm HDPE Black

20571108

Price Range
£ 0.0452 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • D
    6.4 mm
  • HD
    4.8 mm
  • H
    5.9 mm
  • Panel Thickness
    1.6 mm
  • Material
    HDPE
Blanking Plug 13.5 mm 10.3 mm HDPE Black

20571146

Price Range
£ 0.0577 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • HD
    11.1 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 18.2 mm 10.3 mm HDPE Black

20571177

Price Range
£ 0.0808 - £ 0.0519

Stock Levels
2000 In stock
Attributes
  • D
    18.2 mm
  • HD
    15.9 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE
Blanking Plug 29.8 mm 11.5 mm HDPE Black

20571238

Price Range
£ 0.1388 - £ 0.0892

Stock Levels
Request the lead time here
Attributes
  • D
    29.8 mm
  • HD
    25.0 mm
  • H
    11.5 mm
  • Panel Thickness
    2.5 mm
  • Material
    HDPE
Blanking Plug 38.0 mm 11.5 mm HDPE Black

20571269

Price Range
£ 0.1606 - £ 0.1033

Stock Levels
800 In stock
Attributes
  • D
    38.0 mm
  • HD
    35.0 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    HDPE