These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.
The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.
Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | HD | D | Colour | Material | Panel Thickness | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0321 - £ 0.05 | 1900 In stock |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
Black
|
HDPE
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.0305 - £ 0.0475 | 2600 In stock |
0.252 in
6.4 mm
|
0.315 in
8.0 mm
|
Black
|
HDPE
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
1
|
||
| £ 0.0603 - £ 0.0938 | 1900 In stock |
0.689 in
17.5 mm
|
0.787 in
20.0 mm
|
Black
|
HDPE
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
1
|
||
| £ 0.0937 - £ 0.1457 | Request the lead time here |
1 in
25.4 mm
|
1.205 in
30.6 mm
|
Black
|
HDPE
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
1
|
||
| £ 0.0338 - £ 0.0526 | 1000 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
Black
|
HDPE
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
1
|
||
| £ 0.0771 - £ 0.1199 | 900 In stock |
0.787 in
20.0 mm
|
0.89 in
22.6 mm
|
Black
|
HDPE
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue