10407783
62MP1093
| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.1062 |
| 2500 - 9999 | £ 0.0956 |
| 10000 + | £ 0.086 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 30.9 mm |
|---|---|
| D | 1.217 in |
| HD | 1.26 in |
| HD | 32.0 mm |
| H | 11.8 mm |
| H | 0.465 in |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.126 in |
| Material | Nylon 6 |
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue