Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: Nylon, Nylon 6, Nylon 6/6, HDPE, Copolyester Colour: Black, White, Grey, Natural, Clear Material Flammability Standard: UL94 V-2, Series Code: SR1086, SRTFLA, SR1740, SRF0001

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
166 results
Product SKUs information
Essentra Part Number Price range Availability HD D Colour Material Panel Thickness H Type View
10407585 £ 0.0513 - £ 0.0534 101959 In stock
9.5 mm
11.9 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
£ 0.0681 - £ 0.071 15000 In stock
14.3 mm
16.7 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
£ 0.0564 - £ 0.0586 9000 In stock
11.1 mm
13.5 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
10407660 £ 0.0681 - £ 0.071 4000 In stock
15.9 mm
18.2 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
£ 0.0513 - £ 0.0534 36495 In stock
7.9 mm
9.5 mm
Black
Nylon 6
1.6 mm
7.9 mm
1
£ 0.4424 - £ 0.5462 Request the lead time here
63.5 mm
70.5 mm
Black
Nylon 6
6.4 mm
19.1 mm
1
10308899 £ 0.1316 - £ 0.1343 8757 In stock
17.5 mm
20.0 mm
White
Nylon 6
3.2 mm
10.3 mm
1
£ 0.1386 - £ 0.1413 10936 In stock
19.0 mm
23.2 mm
White
Nylon 6
3.2 mm
10.3 mm
1
£ 0.1289 - £ 0.194 Request the lead time here
11.0 mm
13.5 mm
Clear
Copolyester
3.2 mm
10.3 mm
2
10407684 £ 0.0982 - £ 0.0982 Request the lead time here
17.5 mm
19.8 mm
Black
Nylon 6
3.2 mm
10.3 mm
1
10422823 £ 0.1302 - £ 0.1608 2250 In stock
38.0 mm
42.4 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
£ 0.086 - £ 0.1062 Request the lead time here
32.0 mm
30.9 mm
Black
Nylon 6
3.2 mm
11.8 mm
1
£ 0.334 - £ 0.4124 Request the lead time here
38.0 mm
42.7 mm
White
Nylon 6
3.2 mm
11.5 mm
1
£ 0.191 - £ 0.2358 982 In stock
31.8 mm
34.9 mm
White
Nylon 6
3.2 mm
11.5 mm
1
10308882 £ 0.0755 - £ 0.0786 45306 In stock
4.8 mm
6.4 mm
White
Nylon 6
1.6 mm
5.9 mm
1
10308950 £ 0.2165 - £ 0.2673 Request the lead time here
30.0 mm
33.3 mm
White
Nylon 6
3.2 mm
11.5 mm
1
10308943 £ 0.1233 - £ 0.1522 41500 In stock
30.0 mm
33.3 mm
Black
Nylon 6
3.2 mm
11.5 mm
1
10308998 £ 0.2166 - £ 0.2675 4000 In stock
50.8 mm
55.1 mm
Black
Nylon 6
3.2 mm
11.9 mm
1
£ 0.3271 - £ 0.5541 600 In stock
45.0 mm
48.4 mm
White
Nylon 6
3.2 mm
11.5 mm
1
£ 0.1642 - £ 0.2028 4163 In stock
22.2 mm
25.8 mm
White
Nylon 6
3.2 mm
11.5 mm
1
  • of 9
Blanking Plug 11.9 mm 10.3 mm Nylon 6 Black

10407585

Price Range
£ 0.0534 - £ 0.0513

Stock Levels
101959 In stock
Attributes
  • D
    11.9 mm
  • HD
    9.5 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 16.7 mm 10.3 mm Nylon 6 Black

10407646

Price Range
£ 0.071 - £ 0.0681

Stock Levels
15000 In stock
Attributes
  • D
    16.7 mm
  • HD
    14.3 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 13.5 mm 10.3 mm Nylon 6 Black

10407608

Price Range
£ 0.0586 - £ 0.0564

Stock Levels
9000 In stock
Attributes
  • D
    13.5 mm
  • HD
    11.1 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 18.2 mm 10.3 mm Nylon 6 Black

10407660

Price Range
£ 0.071 - £ 0.0681

Stock Levels
4000 In stock
Attributes
  • D
    18.2 mm
  • HD
    15.9 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 9.5 mm 7.9 mm Nylon 6 Black

10407561

Price Range
£ 0.0534 - £ 0.0513

Stock Levels
36495 In stock
Attributes
  • D
    9.5 mm
  • HD
    7.9 mm
  • H
    7.9 mm
  • h1
    1.6 mm
  • Panel Thickness
    1.6 mm
Blanking Plug 70.5 mm 19.1 mm Nylon 6 Black

10407844

Price Range
£ 0.5462 - £ 0.4424

Stock Levels
Request the lead time here
Attributes
  • D
    70.5 mm
  • HD
    63.5 mm
  • H
    19.1 mm
  • Panel Thickness
    6.4 mm
  • Material
    Nylon 6
Blanking Plug 20.0 mm 10.3 mm Nylon 6 White

10308899

Price Range
£ 0.1343 - £ 0.1316

Stock Levels
8757 In stock
Attributes
  • D
    20.0 mm
  • HD
    17.5 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 23.2 mm 10.3 mm Nylon 6 White

10308912

Price Range
£ 0.1413 - £ 0.1386

Stock Levels
10936 In stock
Attributes
  • D
    23.2 mm
  • HD
    19.0 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 13.5 mm 10.3 mm Copolyester Clear

10309049

Price Range
£ 0.194 - £ 0.1289

Stock Levels
Request the lead time here
Attributes
  • D
    13.5 mm
  • HD
    11.0 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Copolyester
Blanking Plug 19.8 mm 10.3 mm Nylon 6 Black

10407684

Price Range
£ 0.0982 - £ 0.0982

Stock Levels
Request the lead time here
Attributes
  • D
    19.8 mm
  • HD
    17.5 mm
  • H
    10.3 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 42.4 mm 11.8 mm Nylon 6 Black

10422823

Price Range
£ 0.1608 - £ 0.1302

Stock Levels
2250 In stock
Attributes
  • D
    42.4 mm
  • HD
    38.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 30.9 mm 11.8 mm Nylon 6 Black

10407783

Price Range
£ 0.1062 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • D
    30.9 mm
  • HD
    32.0 mm
  • H
    11.8 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 42.7 mm 11.5 mm Nylon 6 White

10308974

Price Range
£ 0.4124 - £ 0.334

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • HD
    38.0 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 34.9 mm 11.5 mm Nylon 6 White

10308967

Price Range
£ 0.2358 - £ 0.191

Stock Levels
982 In stock
Attributes
  • D
    34.9 mm
  • HD
    31.8 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 6.4 mm 5.9 mm Nylon 6 White

10308882

Price Range
£ 0.0786 - £ 0.0755

Stock Levels
45306 In stock
Attributes
  • D
    6.4 mm
  • HD
    4.8 mm
  • H
    5.9 mm
  • h1
    1.6 mm
  • Panel Thickness
    1.6 mm
Blanking Plug 33.3 mm 11.5 mm Nylon 6 White

10308950

Price Range
£ 0.2673 - £ 0.2165

Stock Levels
Request the lead time here
Attributes
  • D
    33.3 mm
  • HD
    30.0 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 33.3 mm 11.5 mm Nylon 6 Black

10308943

Price Range
£ 0.1522 - £ 0.1233

Stock Levels
41500 In stock
Attributes
  • D
    33.3 mm
  • HD
    30.0 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 55.1 mm 11.9 mm Nylon 6 Black

10308998

Price Range
£ 0.2675 - £ 0.2166

Stock Levels
4000 In stock
Attributes
  • D
    55.1 mm
  • HD
    50.8 mm
  • H
    11.9 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Blanking Plug 48.4 mm 11.5 mm Nylon 6 White

10308981

Price Range
£ 0.5541 - £ 0.3271

Stock Levels
600 In stock
Attributes
  • D
    48.4 mm
  • HD
    45.0 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6
Snap Fit Plug 25.8 mm 11.5 mm Nylon 6 White

10308936

Price Range
£ 0.2028 - £ 0.1642

Stock Levels
4163 In stock
Attributes
  • D
    25.8 mm
  • HD
    22.2 mm
  • H
    11.5 mm
  • Panel Thickness
    3.2 mm
  • Material
    Nylon 6