Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.991 - £ 0.991 | Request the lead time here |
0.504 in
12.8 mm
|
67.9 Nmm
67.9 Nmm
|
Blue
|
0.787 in
20.0 mm
|
0.547 in
13.9 mm
|
944.0 N
944.0 N
|
Medium Duty
|
||
| £ 0.8025 - £ 0.8025 | Request the lead time here |
0.598 in
15.2 mm
|
34.7 Nmm
34.7 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.701 in
17.8 mm
|
617.0 N
617.0 N
|
Light Duty
|
||
| £ 1.2566 - £ 1.2566 | Request the lead time here |
0.693 in
17.6 mm
|
30.6 Nmm
30.6 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.843 in
21.4 mm
|
655.0 N
655.0 N
|
Light Duty
|
||
| Request the lead time here |
0.394 in
10.0 mm
|
29.4 Nmm
29.4 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.504 in
12.8 mm
|
376.0 N
376.0 N
|
Light Duty
|
|||
| £ 3.7197 - £ 3.7197 | Request the lead time here |
4.803 in
122.0 mm
|
1.4 Nmm
1.4 Nmm
|
Blue
|
0.394 in
10.0 mm
|
6.669 in
169.4 mm
|
229.0 N
229.0 N
|
Medium Duty
|
||
| £ 0.6723 - £ 0.6723 | Request the lead time here |
0.504 in
12.8 mm
|
22.5 Nmm
22.5 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.654 in
16.6 mm
|
373.0 N
373.0 N
|
Light Duty
|
||
| £ 0.6337 - £ 0.6337 | Request the lead time here |
1.008 in
25.6 mm
|
10.5 Nmm
10.5 Nmm
|
Blue
|
0.492 in
12.5 mm
|
1.299 in
33.0 mm
|
345.0 N
345.0 N
|
Light Duty
|
||
| £ 0.4909 - £ 0.4909 | Request the lead time here |
0.394 in
10.0 mm
|
15.7 Nmm
15.7 Nmm
|
Blue
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
188.0 N
188.0 N
|
Medium Duty
|
||
| £ 0.6283 - £ 0.6283 | Request the lead time here |
0.803 in
20.4 mm
|
8.6 Nmm
8.6 Nmm
|
Green
|
0.394 in
10.0 mm
|
1.126 in
28.6 mm
|
247.0 N
247.0 N
|
Light Duty
|
||
| £ 0.5307 - £ 0.5307 | Request the lead time here |
0.504 in
12.8 mm
|
13.5 Nmm
13.5 Nmm
|
Blue
|
0.394 in
10.0 mm
|
0.677 in
17.2 mm
|
233.0 N
233.0 N
|
Light Duty
|
||
| £ 0.9483 - £ 0.9483 | Request the lead time here |
1.008 in
25.6 mm
|
6.6 Nmm
6.6 Nmm
|
Blue
|
0.394 in
10.0 mm
|
1.386 in
35.2 mm
|
233.0 N
233.0 N
|
Medium Duty
|
||
| £ 43.4886 - £ 43.4886 | Request the lead time here |
4.803 in
122.0 mm
|
41.0 Nmm
41.0 Nmm
|
Green
|
2.48 in
63.0 mm
|
6.181 in
157.0 mm
|
6432.0 N
6432.0 N
|
Light Duty
|
||
| £ 0.7121 - £ 0.7121 | Request the lead time here |
0.693 in
17.6 mm
|
9.6 Nmm
9.6 Nmm
|
Blue
|
0.394 in
10.0 mm
|
0.933 in
23.7 mm
|
227.0 N
227.0 N
|
Medium Duty
|
||
| £ 0.6073 - £ 0.6073 | Request the lead time here |
0.803 in
20.4 mm
|
13.7 Nmm
13.7 Nmm
|
Blue
|
0.492 in
12.5 mm
|
1.063 in
27.0 mm
|
371.0 N
371.0 N
|
Light Duty
|
||
| £ 31.0737 - £ 31.0737 | Request the lead time here |
1.795 in
45.6 mm
|
118.1 Nmm
118.1 Nmm
|
Green
|
2.48 in
63.0 mm
|
2.217 in
56.3 mm
|
6648.0 N
6648.0 N
|
Light Duty
|
||
| 10444788 | £ 0.6166 - £ 0.6166 | Request the lead time here |
0.598 in
15.2 mm
|
18.7 Nmm
18.7 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.783 in
19.9 mm
|
372.0 N
372.0 N
|
Light Duty
|
|
| £ 1.1364 - £ 1.1364 | Request the lead time here |
1.197 in
30.4 mm
|
8.7 Nmm
8.7 Nmm
|
Blue
|
0.492 in
12.5 mm
|
1.535 in
39.0 mm
|
338.0 N
338.0 N
|
Light Duty
|
||
| £ 0.9579 - £ 0.9579 | Request the lead time here |
0.394 in
10.0 mm
|
31.7 Nmm
31.7 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.457 in
11.6 mm
|
646.0 N
646.0 N
|
Light Duty
|
||
| 10335253 | Request the lead time here |
0.803 in
20.4 mm
|
26.6 Nmm
26.6 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.996 in
25.3 mm
|
672.0 N
672.0 N
|
Medium Duty
|
||
| £ 0.8088 - £ 0.8088 | Request the lead time here |
0.693 in
17.6 mm
|
15.9 Nmm
15.9 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.906 in
23.0 mm
|
366.0 N
366.0 N
|
Light Duty