10444818
1218395
| Quantity | Unit price |
|---|---|
| 10 + | £ 0.8025 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 16.0 mm |
|---|---|
| Hole Diameter | 0.63 in |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 0.701 in |
| Maximum Deflection | 17.8 mm |
| Maximum Force | 617.0 N |
| Maximum Force | 617.0 N |
| Maximum Operating Deflection | 0.598 in |
| Maximum Operating Deflection | 15.2 mm |
| Maximum Operating Force | 527.0 N |
| Maximum Operating Force | 527.0 N |
| Optimum Operating Deflection | 9.5 mm |
| Optimum Operating Deflection | 0.374 in |
| Overall Length | 1.496 in |
| Overall Length | 38.0 mm |
| Rod Diameter | 0.335 in |
| Rod Diameter | 8.5 mm |
| Spring Rate | 34.7 Nmm |
| Spring Rate | 34.7 Nmm |
| Colour | Blue |
| Material | Chromium Alloy Steel |
| Type | Light Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue