Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 19.1644 - £ 19.1644 | Request the lead time here |
2.803 in
71.2 mm
|
48.6 Nmm
48.6 Nmm
|
Green
|
1.969 in
50.0 mm
|
4.268 in
108.4 mm
|
5271.0 N
5271.0 N
|
Light Duty
|
||
| £ 18.0288 - £ 18.0288 | Request the lead time here |
1.197 in
30.4 mm
|
191.2 Nmm
191.2 Nmm
|
Green
|
2.48 in
63.0 mm
|
1.449 in
36.8 mm
|
7036.0 N
7036.0 N
|
Light Duty
|
||
| £ 20.9735 - £ 20.9735 | Request the lead time here |
2 in
50.8 mm
|
105.7 Nmm
105.7 Nmm
|
Green
|
2.48 in
63.0 mm
|
2.469 in
62.7 mm
|
6625.0 N
6625.0 N
|
Light Duty
|
||
| £ 26.2058 - £ 26.2058 | Request the lead time here |
2.205 in
56.0 mm
|
63.1 Nmm
63.1 Nmm
|
Green
|
1.969 in
50.0 mm
|
3.315 in
84.2 mm
|
5311.0 N
5311.0 N
|
Light Duty
|
||
| £ 26.2021 - £ 26.2021 | Request the lead time here |
4 in
101.6 mm
|
35.7 Nmm
35.7 Nmm
|
Green
|
1.969 in
50.0 mm
|
6.331 in
160.8 mm
|
5734.0 N
5734.0 N
|
Light Duty
|
||
| £ 17.8068 - £ 17.8068 | Request the lead time here |
1.606 in
40.8 mm
|
136.1 Nmm
136.1 Nmm
|
Green
|
2.48 in
63.0 mm
|
1.972 in
50.1 mm
|
6819.0 N
6819.0 N
|
Light Duty
|
||
| £ 12.3319 - £ 12.3319 | Request the lead time here |
1.197 in
30.4 mm
|
125.2 Nmm
125.2 Nmm
|
Green
|
1.969 in
50.0 mm
|
1.819 in
46.2 mm
|
5782.0 N
5782.0 N
|
Light Duty
|
||
| £ 14.0737 - £ 14.0737 | Request the lead time here |
2 in
50.8 mm
|
70.4 Nmm
70.4 Nmm
|
Green
|
1.969 in
50.0 mm
|
3.047 in
77.4 mm
|
5447.0 N
5447.0 N
|
Light Duty
|
||
| £ 15.0522 - £ 15.0522 | Request the lead time here |
3.197 in
81.2 mm
|
41.8 Nmm
41.8 Nmm
|
Green
|
1.969 in
50.0 mm
|
4.835 in
122.8 mm
|
5132.0 N
5132.0 N
|
Light Duty
|
||
| £ 0.7946 - £ 0.7946 | Request the lead time here |
0.693 in
17.6 mm
|
6.4 Nmm
6.4 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.949 in
24.1 mm
|
155.0 N
155.0 N
|
Light Duty
|
||
| £ 0.5324 - £ 0.5324 | Request the lead time here |
0.504 in
12.8 mm
|
9.9 Nmm
9.9 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.689 in
17.5 mm
|
174.0 N
174.0 N
|
Light Duty
|
||
| £ 4.193 - £ 4.193 | Request the lead time here |
4.803 in
122.0 mm
|
1.0 Nmm
1.0 Nmm
|
Green
|
0.394 in
10.0 mm
|
7.008 in
178.0 mm
|
185.0 N
185.0 N
|
Light Duty
|
||
| £ 0.9349 - £ 0.9349 | Request the lead time here |
0.693 in
17.6 mm
|
11.1 Nmm
11.1 Nmm
|
Green
|
0.492 in
12.5 mm
|
1.161 in
29.5 mm
|
329.0 N
329.0 N
|
Light Duty
|
||
| £ 0.9408 - £ 0.9408 | Request the lead time here |
1.402 in
35.6 mm
|
4.7 Nmm
4.7 Nmm
|
Green
|
0.492 in
12.5 mm
|
2.244 in
57.0 mm
|
270.0 N
270.0 N
|
Light Duty
|
||
| £ 0.8193 - £ 0.8193 | Request the lead time here |
0.504 in
12.8 mm
|
23.2 Nmm
23.2 Nmm
|
Green
|
0.63 in
16.0 mm
|
0.693 in
17.6 mm
|
409.0 N
409.0 N
|
Light Duty
|
||
| £ 0.5365 - £ 0.5365 | Request the lead time here |
1.008 in
25.6 mm
|
5.3 Nmm
5.3 Nmm
|
Green
|
0.394 in
10.0 mm
|
1.476 in
37.5 mm
|
198.0 N
198.0 N
|
Light Duty
|
||
| £ 0.8578 - £ 0.8578 | Request the lead time here |
0.803 in
20.4 mm
|
6.3 Nmm
6.3 Nmm
|
Green
|
0.394 in
10.0 mm
|
1.087 in
27.6 mm
|
182.0 N
182.0 N
|
Light Duty
|
||
| 10423523 | £ 0.5009 - £ 0.5009 | 10 In stock |
0.394 in
10.0 mm
|
18.6 Nmm
18.6 Nmm
|
Green
|
0.492 in
12.5 mm
|
0.618 in
15.7 mm
|
292.0 N
292.0 N
|
Light Duty
|
|
| £ 0.6325 - £ 0.6325 | Request the lead time here |
0.803 in
20.4 mm
|
9.3 Nmm
9.3 Nmm
|
Green
|
0.492 in
12.5 mm
|
1.335 in
33.9 mm
|
315.0 N
315.0 N
|
Light Duty
|
||
| £ 1.6034 - £ 1.6034 | Request the lead time here |
1.606 in
40.8 mm
|
4.1 Nmm
4.1 Nmm
|
Green
|
0.492 in
12.5 mm
|
2.299 in
58.4 mm
|
239.0 N
239.0 N
|
Light Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue