Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 27.0138 - £ 27.0138 | Request the lead time here |
2.803 in
71.2 mm
|
73.7 Nmm
73.7 Nmm
|
Green
|
2.48 in
63.0 mm
|
3.63 in
92.2 mm
|
6792.0 N
6792.0 N
|
Light Duty
|
||
| £ 0.7539 - £ 0.7539 | Request the lead time here |
1.197 in
30.4 mm
|
5.5 Nmm
5.5 Nmm
|
Blue
|
0.394 in
10.0 mm
|
1.642 in
41.7 mm
|
230.0 N
230.0 N
|
Light Duty
|
||
| £ 29.913 - £ 29.913 | Request the lead time here |
3.197 in
81.2 mm
|
63.2 Nmm
63.2 Nmm
|
Green
|
2.48 in
63.0 mm
|
4.055 in
103.0 mm
|
6513.0 N
6513.0 N
|
Light Duty
|
||
| £ 6.3033 - £ 6.3033 | Request the lead time here |
1.402 in
35.6 mm
|
57.2 Nmm
57.2 Nmm
|
Green
|
1.575 in
40.0 mm
|
1.787 in
45.4 mm
|
2596.0 N
2596.0 N
|
Light Duty
|
||
| £ 8.5548 - £ 8.5548 | Request the lead time here |
1.008 in
25.6 mm
|
148.6 Nmm
148.6 Nmm
|
Green
|
1.969 in
50.0 mm
|
1.634 in
41.5 mm
|
6166.0 N
6166.0 N
|
Light Duty
|
||
| £ 9.716 - £ 9.716 | Request the lead time here |
2.803 in
71.2 mm
|
27.3 Nmm
27.3 Nmm
|
Green
|
1.575 in
40.0 mm
|
3.594 in
91.3 mm
|
2493.0 N
2493.0 N
|
Light Duty
|
||
| £ 8.5297 - £ 8.5297 | Request the lead time here |
2.205 in
56.0 mm
|
35.0 Nmm
35.0 Nmm
|
Green
|
1.575 in
40.0 mm
|
2.772 in
70.4 mm
|
2462.0 N
2462.0 N
|
Light Duty
|
||
| £ 6.4278 - £ 6.4278 | Request the lead time here |
1.606 in
40.8 mm
|
48.6 Nmm
48.6 Nmm
|
Green
|
1.575 in
40.0 mm
|
2.024 in
51.4 mm
|
2497.0 N
2497.0 N
|
Light Duty
|
||
| £ 19.1644 - £ 19.1644 | Request the lead time here |
2.803 in
71.2 mm
|
48.6 Nmm
48.6 Nmm
|
Green
|
1.969 in
50.0 mm
|
4.268 in
108.4 mm
|
5271.0 N
5271.0 N
|
Light Duty
|
||
| £ 12.4434 - £ 12.4434 | Request the lead time here |
3.197 in
81.2 mm
|
23.5 Nmm
23.5 Nmm
|
Green
|
1.575 in
40.0 mm
|
4.047 in
102.8 mm
|
2412.0 N
2412.0 N
|
Light Duty
|
||
| £ 18.1557 - £ 18.1557 | Request the lead time here |
4.803 in
122.0 mm
|
15.5 Nmm
15.5 Nmm
|
Green
|
1.575 in
40.0 mm
|
6.142 in
156.0 mm
|
2412.0 N
2412.0 N
|
Light Duty
|
||
| £ 14.0737 - £ 14.0737 | Request the lead time here |
2 in
50.8 mm
|
70.4 Nmm
70.4 Nmm
|
Green
|
1.969 in
50.0 mm
|
3.047 in
77.4 mm
|
5447.0 N
5447.0 N
|
Light Duty
|
||
| £ 17.8068 - £ 17.8068 | Request the lead time here |
1.606 in
40.8 mm
|
136.1 Nmm
136.1 Nmm
|
Green
|
2.48 in
63.0 mm
|
1.972 in
50.1 mm
|
6819.0 N
6819.0 N
|
Light Duty
|
||
| £ 37.8006 - £ 37.8006 | Request the lead time here |
4.803 in
122.0 mm
|
26.8 Nmm
26.8 Nmm
|
Green
|
1.969 in
50.0 mm
|
7.181 in
182.4 mm
|
4879.0 N
4879.0 N
|
Light Duty
|
||
| £ 8.50 - £ 8.50 | Request the lead time here |
1.606 in
40.8 mm
|
6.3 Nmm
6.3 Nmm
|
Blue
|
0.492 in
12.5 mm
|
2.059 in
52.3 mm
|
329.0 N
329.0 N
|
Medium Duty
|
||
| £ 4.3518 - £ 4.3518 | Request the lead time here |
4.803 in
122.0 mm
|
2.2 Nmm
2.2 Nmm
|
Blue
|
0.492 in
12.5 mm
|
6.346 in
161.2 mm
|
347.0 N
347.0 N
|
Medium Duty
|
||
| £ 1.3471 - £ 1.3471 | Request the lead time here |
1.008 in
25.6 mm
|
30.8 Nmm
30.8 Nmm
|
Blue
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
848.0 N
848.0 N
|
Light Duty
|
||
| £ 1.9562 - £ 1.9562 | Request the lead time here |
1.197 in
30.4 mm
|
17.8 Nmm
17.8 Nmm
|
Blue
|
0.63 in
16.0 mm
|
1.528 in
38.8 mm
|
692.0 N
692.0 N
|
Light Duty
|
||
| £ 2.5426 - £ 2.5426 | Request the lead time here |
1.811 in
46.0 mm
|
17.0 Nmm
17.0 Nmm
|
Blue
|
0.787 in
20.0 mm
|
2.067 in
52.5 mm
|
891.0 N
891.0 N
|
Medium Duty
|
||
| £ 2.0408 - £ 2.0408 | Request the lead time here |
1.606 in
40.8 mm
|
13.3 Nmm
13.3 Nmm
|
Blue
|
0.63 in
16.0 mm
|
2.079 in
52.8 mm
|
701.0 N
701.0 N
|
Medium Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue