Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 3.728 - £ 3.728 Request the lead time here
20.4 mm
104.6 Nmm
Green
40.0 mm
25.5 mm
2667.0 N
Light Duty
£ 7.3451 - £ 7.3451 Request the lead time here
50.8 mm
39.2 Nmm
Green
40.0 mm
65.3 mm
2560.0 N
Light Duty
£ 16.9962 - £ 16.9962 Request the lead time here
35.6 mm
104.5 Nmm
Green
50.0 mm
54.0 mm
5641.0 N
Light Duty
£ 3.2149 - £ 3.2149 Request the lead time here
20.4 mm
70.6 Nmm
Green
32.0 mm
32.4 mm
2289.0 N
Light Duty
£ 6.261 - £ 6.261 Request the lead time here
71.2 mm
11.8 Nmm
Green
25.0 mm
95.3 mm
1123.0 N
Light Duty
£ 2.9167 - £ 2.9167 Request the lead time here
17.6 mm
83.2 Nmm
Green
32.0 mm
27.7 mm
2305.0 N
Light Duty
£ 4.0858 - £ 4.0858 Request the lead time here
35.6 mm
38.6 Nmm
Green
32.0 mm
57.5 mm
2220.0 N
Light Duty
£ 14.2421 - £ 14.2421 Request the lead time here
122.0 mm
9.6 Nmm
Green
32.0 mm
187.6 mm
1801.0 N
Light Duty
£ 23.6201 - £ 23.6201 Request the lead time here
60.8 mm
56.9 Nmm
Green
50.0 mm
91.8 mm
5224.0 N
Light Duty
£ 0.6287 - £ 0.6287 Request the lead time here
15.2 mm
11.7 Nmm
Blue
10.0 mm
21.1 mm
246.0 N
Light Duty
£ 15.6202 - £ 15.6202 Request the lead time here
35.6 mm
157.5 Nmm
Green
63.0 mm
43.4 mm
6833.0 N
Light Duty
£ 29.998 - £ 29.998 Request the lead time here
60.8 mm
86.3 Nmm
Green
63.0 mm
77.1 mm
6657.0 N
Light Duty
£ 4.565 - £ 4.565 Request the lead time here
56.0 mm
14.6 Nmm
Green
25.0 mm
71.5 mm
1041.0 N
Light Duty
£ 9.7621 - £ 9.7621 Request the lead time here
122.0 mm
6.8 Nmm
Green
25.0 mm
162.6 mm
1098.0 N
Light Duty
£ 3.4553 - £ 3.4553 Request the lead time here
25.6 mm
55.1 Nmm
Green
32.0 mm
41.0 mm
2257.0 N
Light Duty
£ 8.6478 - £ 8.6478 Request the lead time here
56.0 mm
23.8 Nmm
Green
32.0 mm
89.8 mm
2135.0 N
Light Duty
£ 1.4966 - £ 1.4966 Request the lead time here
25.6 mm
18.8 Nmm
Green
20.0 mm
34.2 mm
643.0 N
Light Duty
£ 1.5976 - £ 1.5976 Request the lead time here
12.8 mm
80.7 Nmm
Green
25.0 mm
17.6 mm
1420.0 N
Light Duty
£ 3.4189 - £ 3.4189 Request the lead time here
30.4 mm
45.7 Nmm
Green
32.0 mm
48.9 mm
2233.0 N
Light Duty
£ 5.5875 - £ 5.5875 Request the lead time here
50.8 mm
25.8 Nmm
Green
32.0 mm
81.4 mm
2102.0 N
Light Duty
  • of 22
Die Spring ISO 10243 40.0 mm 51.0 mm 104.6 Nmm

10636817

Price Range
£ 3.728 - £ 3.728

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    25.5 mm
  • Maximum Force
    2667.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 40.0 mm 127.0 mm 39.2 Nmm

10636862

Price Range
£ 7.3451 - £ 7.3451

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    65.3 mm
  • Maximum Force
    2560.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 50.0 mm 89.0 mm 104.5 Nmm

10630761

Price Range
£ 16.9962 - £ 16.9962

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    54.0 mm
  • Maximum Force
    5641.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 32.0 mm 51.0 mm 70.6 Nmm

10636848

Price Range
£ 3.2149 - £ 3.2149

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    32.4 mm
  • Maximum Force
    2289.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 25.0 mm 178.0 mm 11.8 Nmm

10630983

Price Range
£ 6.261 - £ 6.261

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    95.3 mm
  • Maximum Force
    1123.0 N
  • Maximum Operating Deflection
    71.2 mm
Die Spring ISO 10243 32.0 mm 44.0 mm 83.2 Nmm

10636947

Price Range
£ 2.9167 - £ 2.9167

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    27.7 mm
  • Maximum Force
    2305.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 32.0 mm 89.0 mm 38.6 Nmm

10234907

Price Range
£ 4.0858 - £ 4.0858

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    57.5 mm
  • Maximum Force
    2220.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 32.0 mm 305.0 mm 9.6 Nmm

10644317

Price Range
£ 14.2421 - £ 14.2421

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    187.6 mm
  • Maximum Force
    1801.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 50.0 mm 152.0 mm 56.9 Nmm

10630792

Price Range
£ 23.6201 - £ 23.6201

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    91.8 mm
  • Maximum Force
    5224.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 10.0 mm 37.7 mm 11.7 Nmm

10444757

Price Range
£ 0.6287 - £ 0.6287

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    21.1 mm
  • Maximum Force
    246.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 63.0 mm 89.0 mm 157.5 Nmm

10636916

Price Range
£ 15.6202 - £ 15.6202

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    43.4 mm
  • Maximum Force
    6833.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 63.0 mm 152.0 mm 86.3 Nmm

10643440

Price Range
£ 29.998 - £ 29.998

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    77.1 mm
  • Maximum Force
    6657.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 25.0 mm 139.4 mm 14.6 Nmm

10413470

Price Range
£ 4.565 - £ 4.565

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    71.5 mm
  • Maximum Force
    1041.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 25.0 mm 305.0 mm 6.8 Nmm

10643686

Price Range
£ 9.7621 - £ 9.7621

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    162.6 mm
  • Maximum Force
    1098.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 32.0 mm 64.0 mm 55.1 Nmm

10630945

Price Range
£ 3.4553 - £ 3.4553

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    41.0 mm
  • Maximum Force
    2257.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 32.0 mm 140.0 mm 23.8 Nmm

10644270

Price Range
£ 8.6478 - £ 8.6478

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    89.8 mm
  • Maximum Force
    2135.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 20.0 mm 63.5 mm 18.8 Nmm

10420850

Price Range
£ 1.4966 - £ 1.4966

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    34.2 mm
  • Maximum Force
    643.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 25.0 mm 32.0 mm 80.7 Nmm

10234891

Price Range
£ 1.5976 - £ 1.5976

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.6 mm
  • Maximum Force
    1420.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 32.0 mm 76.0 mm 45.7 Nmm

10644287

Price Range
£ 3.4189 - £ 3.4189

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    48.9 mm
  • Maximum Force
    2233.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 32.0 mm 127.0 mm 25.8 Nmm

10630990

Price Range
£ 5.5875 - £ 5.5875

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    81.4 mm
  • Maximum Force
    2102.0 N
  • Maximum Operating Deflection
    50.8 mm