Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 29.0455 - £ 29.0455 | Request the lead time here |
2.394 in
60.8 mm
|
132.4 Nmm
132.4 Nmm
|
Blue
|
2.48 in
63.0 mm
|
2.614 in
66.4 mm
|
8788.0 N
8788.0 N
|
Medium Duty
|
||
| £ 41.2518 - £ 41.2518 | Request the lead time here |
4 in
101.6 mm
|
77.4 Nmm
77.4 Nmm
|
Blue
|
2.48 in
63.0 mm
|
4.492 in
114.1 mm
|
8835.0 N
8835.0 N
|
Medium Duty
|
||
| 10444979 | £ 0.6371 - £ 0.6371 | Request the lead time here |
0.449 in
11.4 mm
|
16.6 Nmm
16.6 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.661 in
16.8 mm
|
279.0 N
279.0 N
|
Heavy Duty
|
|
| £ 3.8956 - £ 3.8956 | Request the lead time here |
3.602 in
91.5 mm
|
1.9 Nmm
1.9 Nmm
|
Red
|
0.394 in
10.0 mm
|
5.295 in
134.5 mm
|
260.0 N
260.0 N
|
Heavy Duty
|
||
| £ 0.8319 - £ 0.8319 | Request the lead time here |
0.52 in
13.2 mm
|
23.8 Nmm
23.8 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.827 in
21.0 mm
|
499.0 N
499.0 N
|
Heavy Duty
|
||
| £ 1.061 - £ 1.061 | Request the lead time here |
1.051 in
26.7 mm
|
11.1 Nmm
11.1 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.654 in
42.0 mm
|
465.0 N
465.0 N
|
Heavy Duty
|
||
| £ 1.0534 - £ 1.0534 | Request the lead time here |
0.378 in
9.6 mm
|
61.0 Nmm
61.0 Nmm
|
Red
|
0.63 in
16.0 mm
|
0.508 in
12.9 mm
|
787.0 N
787.0 N
|
Heavy Duty
|
||
| £ 31.1315 - £ 31.1315 | Request the lead time here |
2.803 in
71.2 mm
|
111.1 Nmm
111.1 Nmm
|
Blue
|
2.48 in
63.0 mm
|
3.059 in
77.7 mm
|
8629.0 N
8629.0 N
|
Medium Duty
|
||
| £ 46.1565 - £ 46.1565 | Request the lead time here |
4.803 in
122.0 mm
|
64.1 Nmm
64.1 Nmm
|
Blue
|
2.48 in
63.0 mm
|
5.433 in
138.0 mm
|
8850.0 N
8850.0 N
|
Medium Duty
|
||
| 10444986 | £ 0.7602 - £ 0.7602 | Request the lead time here |
0.52 in
13.2 mm
|
14.5 Nmm
14.5 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.783 in
19.9 mm
|
288.0 N
288.0 N
|
Heavy Duty
|
|
| £ 39.0233 - £ 39.0233 | Request the lead time here |
3.606 in
91.6 mm
|
85.9 Nmm
85.9 Nmm
|
Blue
|
2.48 in
63.0 mm
|
4.094 in
104.0 mm
|
8934.0 N
8934.0 N
|
Medium Duty
|
||
| £ 0.5332 - £ 0.5332 | 90 In stock |
0.378 in
9.6 mm
|
18.0 Nmm
18.0 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.484 in
12.3 mm
|
221.0 N
221.0 N
|
Heavy Duty
|
||
| £ 1.0451 - £ 1.0451 | Request the lead time here |
0.756 in
19.2 mm
|
9.9 Nmm
9.9 Nmm
|
Red
|
0.394 in
10.0 mm
|
1.157 in
29.4 mm
|
290.0 N
290.0 N
|
Heavy Duty
|
||
| £ 23.2351 - £ 23.2351 | Request the lead time here |
3.197 in
81.2 mm
|
57.2 Nmm
57.2 Nmm
|
Blue
|
1.969 in
50.0 mm
|
3.799 in
96.5 mm
|
5516.0 N
5516.0 N
|
Medium Duty
|
||
| £ 18.5566 - £ 18.5566 | Request the lead time here |
1.197 in
30.4 mm
|
303.5 Nmm
303.5 Nmm
|
Blue
|
2.48 in
63.0 mm
|
1.323 in
33.6 mm
|
10199.0 N
10199.0 N
|
Medium Duty
|
||
| £ 25.0074 - £ 25.0074 | Request the lead time here |
2 in
50.8 mm
|
162.6 Nmm
162.6 Nmm
|
Blue
|
2.48 in
63.0 mm
|
2.189 in
55.6 mm
|
9041.0 N
9041.0 N
|
Medium Duty
|
||
| Request the lead time here |
0.295 in
7.5 mm
|
23.4 Nmm
23.4 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
222.0 N
222.0 N
|
Heavy Duty
|
|||
| £ 0.6371 - £ 0.6371 | Request the lead time here |
0.602 in
15.3 mm
|
12.0 Nmm
12.0 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.874 in
22.2 mm
|
266.0 N
266.0 N
|
Heavy Duty
|
||
| £ 0.5822 - £ 0.5822 | Request the lead time here |
0.295 in
7.5 mm
|
42.4 Nmm
42.4 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.441 in
11.2 mm
|
475.0 N
475.0 N
|
Heavy Duty
|
||
| £ 0.5508 - £ 0.5508 | Request the lead time here |
0.602 in
15.3 mm
|
19.9 Nmm
19.9 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.945 in
24.0 mm
|
479.0 N
479.0 N
|
Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue