Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.1682 - £ 8.1682 | Request the lead time here |
1.205 in
30.6 mm
|
123.6 Nmm
123.6 Nmm
|
Red
|
1.26 in
32.0 mm
|
1.449 in
36.8 mm
|
4549.0 N
4549.0 N
|
Heavy Duty
|
||
| £ 10.2555 - £ 10.2555 | Request the lead time here |
1.795 in
45.6 mm
|
81.7 Nmm
81.7 Nmm
|
Red
|
1.26 in
32.0 mm
|
2.157 in
54.8 mm
|
4478.0 N
4478.0 N
|
Heavy Duty
|
||
| £ 17.5508 - £ 17.5508 | Request the lead time here |
3.602 in
91.5 mm
|
40.2 Nmm
40.2 Nmm
|
Red
|
1.26 in
32.0 mm
|
4.409 in
112.0 mm
|
4501.0 N
4501.0 N
|
Heavy Duty
|
||
| £ 1.6747 - £ 1.6747 | Request the lead time here |
0.449 in
11.4 mm
|
219.5 Nmm
219.5 Nmm
|
Red
|
0.984 in
25.0 mm
|
0.496 in
12.6 mm
|
2765.0 N
2765.0 N
|
Heavy Duty
|
||
| £ 2.3859 - £ 2.3859 | Request the lead time here |
0.52 in
13.2 mm
|
201.3 Nmm
201.3 Nmm
|
Red
|
0.984 in
25.0 mm
|
0.606 in
15.4 mm
|
3100.0 N
3100.0 N
|
Heavy Duty
|
||
| £ 4.8883 - £ 4.8883 | Request the lead time here |
1.051 in
26.7 mm
|
90.1 Nmm
90.1 Nmm
|
Red
|
0.984 in
25.0 mm
|
1.201 in
30.5 mm
|
2747.0 N
2747.0 N
|
Heavy Duty
|
||
| £ 7.2551 - £ 7.2551 | Request the lead time here |
1.654 in
42.0 mm
|
57.5 Nmm
57.5 Nmm
|
Red
|
0.984 in
25.0 mm
|
1.941 in
49.3 mm
|
2834.0 N
2834.0 N
|
Heavy Duty
|
||
| £ 13.0901 - £ 13.0901 | Request the lead time here |
2.398 in
60.9 mm
|
60.7 Nmm
60.7 Nmm
|
Red
|
1.26 in
32.0 mm
|
2.854 in
72.5 mm
|
4398.0 N
4398.0 N
|
Heavy Duty
|
||
| £ 5.3253 - £ 5.3253 | Request the lead time here |
0.756 in
19.2 mm
|
300.1 Nmm
300.1 Nmm
|
Red
|
1.575 in
40.0 mm
|
0.913 in
23.2 mm
|
6961.0 N
6961.0 N
|
Heavy Duty
|
||
| £ 8.4715 - £ 8.4715 | Request the lead time here |
1.346 in
34.2 mm
|
155.7 Nmm
155.7 Nmm
|
Red
|
1.575 in
40.0 mm
|
1.669 in
42.4 mm
|
6603.0 N
6603.0 N
|
Heavy Duty
|
||
| Request the lead time here |
1.051 in
26.7 mm
|
197.0 Nmm
197.0 Nmm
|
Red
|
1.575 in
40.0 mm
|
1.232 in
31.3 mm
|
6167.0 N
6167.0 N
|
Heavy Duty
|
|||
| £ 12.0995 - £ 12.0995 | Request the lead time here |
1.654 in
42.0 mm
|
123.4 Nmm
123.4 Nmm
|
Red
|
1.575 in
40.0 mm
|
2.091 in
53.1 mm
|
6554.0 N
6554.0 N
|
Heavy Duty
|
||
| £ 5.5008 - £ 5.5008 | Request the lead time here |
0.602 in
15.3 mm
|
371.7 Nmm
371.7 Nmm
|
Red
|
1.575 in
40.0 mm
|
0.669 in
17.0 mm
|
6318.0 N
6318.0 N
|
Heavy Duty
|
||
| £ 7.6827 - £ 7.6827 | Request the lead time here |
1.205 in
30.6 mm
|
170.3 Nmm
170.3 Nmm
|
Red
|
1.575 in
40.0 mm
|
1.461 in
37.1 mm
|
6320.0 N
6320.0 N
|
Heavy Duty
|
||
| £ 1.7576 - £ 1.7576 | Request the lead time here |
1.402 in
35.6 mm
|
22.1 Nmm
22.1 Nmm
|
Blue
|
0.787 in
20.0 mm
|
1.563 in
39.7 mm
|
877.0 N
877.0 N
|
Medium Duty
|
||
| £ 3.5391 - £ 3.5391 | Request the lead time here |
2.189 in
55.6 mm
|
14.1 Nmm
14.1 Nmm
|
Blue
|
0.787 in
20.0 mm
|
2.445 in
62.1 mm
|
876.0 N
876.0 N
|
Medium Duty
|
||
| £ 1.2017 - £ 1.2017 | Request the lead time here |
0.504 in
12.8 mm
|
126.5 Nmm
126.5 Nmm
|
Blue
|
0.984 in
25.0 mm
|
0.539 in
13.7 mm
|
1733.0 N
1733.0 N
|
Medium Duty
|
||
| £ 1.8179 - £ 1.8179 | Request the lead time here |
1.008 in
25.6 mm
|
57.3 Nmm
57.3 Nmm
|
Blue
|
0.984 in
25.0 mm
|
1.024 in
26.0 mm
|
1489.0 N
1489.0 N
|
Light Duty
|
||
| £ 3.1458 - £ 3.1458 | Request the lead time here |
1.811 in
46.0 mm
|
31.7 Nmm
31.7 Nmm
|
Blue
|
0.984 in
25.0 mm
|
1.929 in
49.0 mm
|
1551.0 N
1551.0 N
|
Medium Duty
|
||
| £ 18.5218 - £ 18.5218 | Request the lead time here |
1.402 in
35.6 mm
|
247.4 Nmm
247.4 Nmm
|
Blue
|
2.48 in
63.0 mm
|
1.535 in
39.0 mm
|
9650.0 N
9650.0 N
|
Medium Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue