Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 5.1472 - £ 5.1472 Request the lead time here
60.8 mm
13.6 Nmm
Green
25.0 mm
80.1 mm
1091.0 N
Light Duty
£ 2.2952 - £ 2.2952 Request the lead time here
15.2 mm
91.8 Nmm
Green
32.0 mm
24.3 mm
2230.0 N
Light Duty
£ 1.5976 - £ 1.5976 Request the lead time here
12.8 mm
80.7 Nmm
Green
25.0 mm
17.6 mm
1420.0 N
Light Duty
£ 1.8866 - £ 1.8866 Request the lead time here
25.6 mm
35.7 Nmm
Green
25.0 mm
34.9 mm
1246.0 N
Light Duty
£ 3.4834 - £ 3.4834 Request the lead time here
45.6 mm
18.6 Nmm
Green
25.0 mm
61.5 mm
1141.0 N
Light Duty
£ 2.2201 - £ 2.2201 Request the lead time here
40.8 mm
11.9 Nmm
Green
20.0 mm
56.1 mm
666.0 N
Light Duty
£ 3.5898 - £ 3.5898 Request the lead time here
60.8 mm
7.6 Nmm
Green
20.0 mm
81.1 mm
612.0 N
Light Duty
£ 1.8355 - £ 1.8355 Request the lead time here
35.6 mm
13.1 Nmm
Green
20.0 mm
47.2 mm
619.0 N
Light Duty
£ 3.1445 - £ 3.1445 Request the lead time here
56.0 mm
8.6 Nmm
Green
20.0 mm
77.5 mm
664.0 N
Light Duty
£ 6.261 - £ 6.261 Request the lead time here
71.2 mm
11.8 Nmm
Green
25.0 mm
95.3 mm
1123.0 N
Light Duty
£ 0.9868 - £ 0.9868 10 In stock
12.8 mm
40.0 Nmm
Blue
16.0 mm
14.2 mm
568.0 N
Light Duty
10444825 £ 1.5519 - £ 1.5519 Request the lead time here
25.6 mm
20.8 Nmm
Blue
16.0 mm
31.8 mm
661.0 N
Light Duty
£ 3.5341 - £ 3.5341 Request the lead time here
45.6 mm
11.8 Nmm
Blue
16.0 mm
53.1 mm
627.0 N
Medium Duty
£ 0.9127 - £ 0.9127 Request the lead time here
15.2 mm
55.1 Nmm
Blue
20.0 mm
16.6 mm
915.0 N
Medium Duty
10234969 £ 0.6903 - £ 0.6903 Request the lead time here
10.0 mm
91.0 Nmm
Blue
20.0 mm
10.5 mm
955.0 N
Medium Duty
£ 1.3525 - £ 1.3525 Request the lead time here
20.4 mm
39.9 Nmm
Blue
20.0 mm
23.1 mm
922.0 N
Medium Duty
£ 2.334 - £ 2.334 Request the lead time here
40.8 mm
19.4 Nmm
Blue
20.0 mm
47.3 mm
916.0 N
Medium Duty
£ 3.798 - £ 3.798 Request the lead time here
60.8 mm
12.8 Nmm
Blue
20.0 mm
67.6 mm
864.0 N
Medium Duty
£ 4.3518 - £ 4.3518 Request the lead time here
122.0 mm
2.2 Nmm
Blue
12.5 mm
161.2 mm
347.0 N
Medium Duty
£ 1.2566 - £ 1.2566 Request the lead time here
17.6 mm
30.6 Nmm
Blue
16.0 mm
21.4 mm
655.0 N
Light Duty
  • of 22
Die Spring ISO 10243 25.0 mm 152.0 mm 13.6 Nmm

10637074

Price Range
£ 5.1472 - £ 5.1472

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    80.1 mm
  • Maximum Force
    1091.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 32.0 mm 36.4 mm 91.8 Nmm

10444733

Price Range
£ 2.2952 - £ 2.2952

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    24.3 mm
  • Maximum Force
    2230.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 25.0 mm 32.0 mm 80.7 Nmm

10234891

Price Range
£ 1.5976 - £ 1.5976

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.6 mm
  • Maximum Force
    1420.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 25.0 mm 63.3 mm 35.7 Nmm

10444719

Price Range
£ 1.8866 - £ 1.8866

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    34.9 mm
  • Maximum Force
    1246.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 25.0 mm 114.0 mm 18.6 Nmm

10630976

Price Range
£ 3.4834 - £ 3.4834

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    61.5 mm
  • Maximum Force
    1141.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 20.0 mm 102.0 mm 11.9 Nmm

10444672

Price Range
£ 2.2201 - £ 2.2201

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    56.1 mm
  • Maximum Force
    666.0 N
  • Maximum Operating Deflection
    40.8 mm
Die Spring ISO 10243 20.0 mm 152.0 mm 7.6 Nmm

10637067

Price Range
£ 3.5898 - £ 3.5898

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    81.1 mm
  • Maximum Force
    612.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 20.0 mm 89.0 mm 13.1 Nmm

10630891

Price Range
£ 1.8355 - £ 1.8355

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    47.2 mm
  • Maximum Force
    619.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 20.0 mm 140.0 mm 8.6 Nmm

10637050

Price Range
£ 3.1445 - £ 3.1445

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    77.5 mm
  • Maximum Force
    664.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 25.0 mm 178.0 mm 11.8 Nmm

10630983

Price Range
£ 6.261 - £ 6.261

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    95.3 mm
  • Maximum Force
    1123.0 N
  • Maximum Operating Deflection
    71.2 mm
Die Spring ISO 10243 16.0 mm 32.0 mm 40.0 Nmm

10415597

Price Range
£ 0.9868 - £ 0.9868

Stock Levels
10 In stock
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    14.2 mm
  • Maximum Force
    568.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 16.0 mm 64.0 mm 20.8 Nmm

10444825

Price Range
£ 1.5519 - £ 1.5519

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    31.8 mm
  • Maximum Force
    661.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 16.0 mm 114.0 mm 11.8 Nmm

10644379

Price Range
£ 3.5341 - £ 3.5341

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    53.1 mm
  • Maximum Force
    627.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 20.0 mm 38.0 mm 55.1 Nmm

10444863

Price Range
£ 0.9127 - £ 0.9127

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    16.6 mm
  • Maximum Force
    915.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 20.0 mm 25.0 mm 91.0 Nmm

10234969

Price Range
£ 0.6903 - £ 0.6903

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    10.5 mm
  • Maximum Force
    955.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 20.0 mm 51.0 mm 39.9 Nmm

10444887

Price Range
£ 1.3525 - £ 1.3525

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    23.1 mm
  • Maximum Force
    922.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 20.0 mm 102.0 mm 19.4 Nmm

10444894

Price Range
£ 2.334 - £ 2.334

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    47.3 mm
  • Maximum Force
    916.0 N
  • Maximum Operating Deflection
    40.8 mm
Die Spring ISO 10243 20.0 mm 152.0 mm 12.8 Nmm

10631249

Price Range
£ 3.798 - £ 3.798

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    67.6 mm
  • Maximum Force
    864.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 12.5 mm 305.0 mm 2.2 Nmm

10643556

Price Range
£ 4.3518 - £ 4.3518

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    161.2 mm
  • Maximum Force
    347.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 16.0 mm 44.0 mm 30.6 Nmm

10412275

Price Range
£ 1.2566 - £ 1.2566

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    21.4 mm
  • Maximum Force
    655.0 N
  • Maximum Operating Deflection
    17.6 mm