Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 1.1167 - £ 1.1167 | Request the lead time here |
0.598 in
15.2 mm
|
12.7 Nmm
12.7 Nmm
|
Green
|
0.492 in
12.5 mm
|
0.992 in
25.2 mm
|
321.0 N
321.0 N
|
Light Duty
|
||
| £ 0.9843 - £ 0.9843 | Request the lead time here |
1.197 in
30.4 mm
|
5.9 Nmm
5.9 Nmm
|
Green
|
0.492 in
12.5 mm
|
1.961 in
49.8 mm
|
292.0 N
292.0 N
|
Light Duty
|
||
| £ 0.6459 - £ 0.6459 | Request the lead time here |
0.394 in
10.0 mm
|
31.7 Nmm
31.7 Nmm
|
Green
|
0.63 in
16.0 mm
|
0.547 in
13.9 mm
|
441.0 N
441.0 N
|
Light Duty
|
||
| £ 1.5888 - £ 1.5888 | Request the lead time here |
0.803 in
20.4 mm
|
45.8 Nmm
45.8 Nmm
|
Green
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
1260.0 N
1260.0 N
|
Light Duty
|
||
| £ 1.4966 - £ 1.4966 | Request the lead time here |
1.008 in
25.6 mm
|
18.8 Nmm
18.8 Nmm
|
Green
|
0.787 in
20.0 mm
|
1.346 in
34.2 mm
|
643.0 N
643.0 N
|
Light Duty
|
||
| £ 2.8769 - £ 2.8769 | Request the lead time here |
1.795 in
45.6 mm
|
11.0 Nmm
11.0 Nmm
|
Green
|
0.787 in
20.0 mm
|
2.575 in
65.4 mm
|
717.0 N
717.0 N
|
Light Duty
|
||
| £ 31.6748 - £ 31.6748 | Request the lead time here |
4.803 in
122.0 mm
|
3.8 Nmm
3.8 Nmm
|
Green
|
0.787 in
20.0 mm
|
6.677 in
169.6 mm
|
648.0 N
648.0 N
|
Light Duty
|
||
| £ 2.6741 - £ 2.6741 | Request the lead time here |
0.693 in
17.6 mm
|
53.8 Nmm
53.8 Nmm
|
Green
|
0.984 in
25.0 mm
|
0.937 in
23.8 mm
|
1280.0 N
1280.0 N
|
Light Duty
|
||
| £ 3.4189 - £ 3.4189 | Request the lead time here |
1.197 in
30.4 mm
|
45.7 Nmm
45.7 Nmm
|
Green
|
1.26 in
32.0 mm
|
1.925 in
48.9 mm
|
2233.0 N
2233.0 N
|
Light Duty
|
||
| £ 5.5875 - £ 5.5875 | Request the lead time here |
2 in
50.8 mm
|
25.8 Nmm
25.8 Nmm
|
Green
|
1.26 in
32.0 mm
|
3.205 in
81.4 mm
|
2102.0 N
2102.0 N
|
Light Duty
|
||
| £ 8.923 - £ 8.923 | Request the lead time here |
3.197 in
81.2 mm
|
15.6 Nmm
15.6 Nmm
|
Green
|
1.26 in
32.0 mm
|
5.102 in
129.6 mm
|
2022.0 N
2022.0 N
|
Light Duty
|
||
| £ 4.4808 - £ 4.4808 | Request the lead time here |
1.606 in
40.8 mm
|
33.7 Nmm
33.7 Nmm
|
Green
|
1.26 in
32.0 mm
|
2.614 in
66.4 mm
|
2240.0 N
2240.0 N
|
Light Duty
|
||
| £ 1.7538 - £ 1.7538 | Request the lead time here |
0.598 in
15.2 mm
|
64.6 Nmm
64.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
0.815 in
20.7 mm
|
1336.0 N
1336.0 N
|
Light Duty
|
||
| £ 2.0768 - £ 2.0768 | Request the lead time here |
1.197 in
30.4 mm
|
28.6 Nmm
28.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
1.587 in
40.3 mm
|
1151.0 N
1151.0 N
|
Light Duty
|
||
| £ 5.0639 - £ 5.0639 | Request the lead time here |
2 in
50.8 mm
|
16.7 Nmm
16.7 Nmm
|
Green
|
0.984 in
25.0 mm
|
2.669 in
67.8 mm
|
1131.0 N
1131.0 N
|
Light Duty
|
||
| £ 3.519 - £ 3.519 | Request the lead time here |
1.402 in
35.6 mm
|
24.8 Nmm
24.8 Nmm
|
Green
|
0.984 in
25.0 mm
|
1.898 in
48.2 mm
|
1193.0 N
1193.0 N
|
Light Duty
|
||
| £ 6.6795 - £ 6.6795 | Request the lead time here |
3.197 in
81.2 mm
|
10.6 Nmm
10.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
4.366 in
110.9 mm
|
1170.0 N
1170.0 N
|
Light Duty
|
||
| £ 3.2149 - £ 3.2149 | Request the lead time here |
0.803 in
20.4 mm
|
70.6 Nmm
70.6 Nmm
|
Green
|
1.26 in
32.0 mm
|
1.276 in
32.4 mm
|
2289.0 N
2289.0 N
|
Light Duty
|
||
| £ 5.0517 - £ 5.0517 | Request the lead time here |
1.008 in
25.6 mm
|
79.6 Nmm
79.6 Nmm
|
Green
|
1.575 in
40.0 mm
|
1.24 in
31.5 mm
|
2506.0 N
2506.0 N
|
Light Duty
|
||
| £ 3.4658 - £ 3.4658 | Request the lead time here |
1.606 in
40.8 mm
|
20.6 Nmm
20.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
2.11 in
53.6 mm
|
1105.0 N
1105.0 N
|
Light Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue