10444672
1218303
| Quantity | Unit price |
|---|---|
| 10 + | £ 2.2201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.787 in |
|---|---|
| Hole Diameter | 20.0 mm |
| Maximum Application Temperature | 230 °C |
| Maximum Application Temperature | 446 °F |
| Maximum Deflection | 56.1 mm |
| Maximum Deflection | 2.209 in |
| Maximum Force | 666.0 N |
| Maximum Force | 666.0 N |
| Maximum Operating Deflection | 40.8 mm |
| Maximum Operating Deflection | 1.606 in |
| Maximum Operating Force | 484.0 N |
| Maximum Operating Force | 484.0 N |
| Optimum Operating Deflection | 1.004 in |
| Optimum Operating Deflection | 25.5 mm |
| Overall Length | 4.016 in |
| Overall Length | 102.0 mm |
| Rod Diameter | 0.394 in |
| Rod Diameter | 10.0 mm |
| Spring Rate | 11.9 Nmm |
| Spring Rate | 11.9 Nmm |
| Colour | Green |
| Material | Chromium Alloy Steel |
| Type | Light Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue