Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 0.7007 - £ 0.7007 Request the lead time here
15.2 mm
20.5 Nmm
Green
16.0 mm
21.9 mm
449.0 N
Light Duty
£ 0.7372 - £ 0.7372 Request the lead time here
12.8 mm
14.7 Nmm
Green
12.5 mm
20.8 mm
309.0 N
Light Duty
£ 0.8495 - £ 0.8495 Request the lead time here
25.6 mm
7.2 Nmm
Green
12.5 mm
42.4 mm
305.0 N
Light Duty
£ 5.6369 - £ 5.6369 Request the lead time here
122.0 mm
1.4 Nmm
Green
12.5 mm
196.9 mm
268.0 N
Light Duty
£ 1.1536 - £ 1.1536 Request the lead time here
17.6 mm
17.9 Nmm
Green
16.0 mm
25.8 mm
461.0 N
Light Duty
£ 1.0015 - £ 1.0015 Request the lead time here
20.4 mm
15.5 Nmm
Green
16.0 mm
30.3 mm
470.0 N
Light Duty
£ 1.3245 - £ 1.3245 Request the lead time here
40.8 mm
7.9 Nmm
Green
16.0 mm
64.1 mm
486.0 N
Light Duty
230 In stock
12.8 mm
43.4 Nmm
Green
20.0 mm
17.8 mm
772.0 N
Light Duty
£ 1.5658 - £ 1.5658 Request the lead time here
30.4 mm
16.1 Nmm
Green
20.0 mm
41.5 mm
667.0 N
Light Duty
£ 4.1658 - £ 4.1658 Request the lead time here
50.8 mm
9.4 Nmm
Green
20.0 mm
70.7 mm
665.0 N
Light Duty
£ 1.1661 - £ 1.1661 Request the lead time here
10.0 mm
103.1 Nmm
Green
25.0 mm
13.2 mm
1361.0 N
Light Duty
£ 0.885 - £ 0.885 Request the lead time here
25.6 mm
12.7 Nmm
Green
16.0 mm
39.1 mm
496.0 N
Light Duty
£ 2.8702 - £ 2.8702 Request the lead time here
45.6 mm
6.6 Nmm
Green
16.0 mm
60.8 mm
401.0 N
Light Duty
£ 0.8436 - £ 0.8436 Request the lead time here
15.2 mm
34.4 Nmm
Green
20.0 mm
20.7 mm
712.0 N
Light Duty
£ 1.0396 - £ 1.0396 Request the lead time here
30.4 mm
10.0 Nmm
Green
16.0 mm
44.8 mm
446.0 N
Light Duty
£ 4.6358 - £ 4.6358 Request the lead time here
122.0 mm
2.6 Nmm
Green
16.0 mm
188.9 mm
484.0 N
Light Duty
£ 1.4702 - £ 1.4702 Request the lead time here
17.6 mm
27.7 Nmm
Green
20.0 mm
23.0 mm
637.0 N
Light Duty
£ 1.8866 - £ 1.8866 Request the lead time here
35.6 mm
8.9 Nmm
Green
16.0 mm
54.4 mm
486.0 N
Light Duty
£ 1.2834 - £ 1.2834 Request the lead time here
10.0 mm
55.4 Nmm
Green
20.0 mm
13.4 mm
742.0 N
Light Duty
£ 1.0229 - £ 1.0229 20 In stock
20.4 mm
24.9 Nmm
Green
20.0 mm
23.7 mm
623.0 N
Light Duty
  • of 22
Die Spring ISO 10243 16.0 mm 37.5 mm 20.5 Nmm

10444580

Price Range
£ 0.7007 - £ 0.7007

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    21.9 mm
  • Maximum Force
    449.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 12.5 mm 31.4 mm 14.7 Nmm

10421864

Price Range
£ 0.7372 - £ 0.7372

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    20.8 mm
  • Maximum Force
    309.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 12.5 mm 63.5 mm 7.2 Nmm

10444528

Price Range
£ 0.8495 - £ 0.8495

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    42.4 mm
  • Maximum Force
    305.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 12.5 mm 305.0 mm 1.4 Nmm

10630921

Price Range
£ 5.6369 - £ 5.6369

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    12.5 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    196.9 mm
  • Maximum Force
    268.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 16.0 mm 43.5 mm 17.9 Nmm

10444597

Price Range
£ 1.1536 - £ 1.1536

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    25.8 mm
  • Maximum Force
    461.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 16.0 mm 50.4 mm 15.5 Nmm

10444603

Price Range
£ 1.0015 - £ 1.0015

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    30.3 mm
  • Maximum Force
    470.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 16.0 mm 101.3 mm 7.9 Nmm

10444641

Price Range
£ 1.3245 - £ 1.3245

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    64.1 mm
  • Maximum Force
    486.0 N
  • Maximum Operating Deflection
    40.8 mm
Die Spring ISO 10243 20.0 mm 32.0 mm 43.4 Nmm

10335239


Stock Levels
230 In stock
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.8 mm
  • Maximum Force
    772.0 N
  • Maximum Operating Deflection
    12.8 mm
Die Spring ISO 10243 20.0 mm 75.4 mm 16.1 Nmm

10444665

Price Range
£ 1.5658 - £ 1.5658

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    41.5 mm
  • Maximum Force
    667.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 20.0 mm 127.0 mm 9.4 Nmm

10637012

Price Range
£ 4.1658 - £ 4.1658

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    70.7 mm
  • Maximum Force
    665.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 25.0 mm 24.4 mm 103.1 Nmm

10414293

Price Range
£ 1.1661 - £ 1.1661

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    13.2 mm
  • Maximum Force
    1361.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 16.0 mm 63.4 mm 12.7 Nmm

10444610

Price Range
£ 0.885 - £ 0.885

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    39.1 mm
  • Maximum Force
    496.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 16.0 mm 114.0 mm 6.6 Nmm

10644515

Price Range
£ 2.8702 - £ 2.8702

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    60.8 mm
  • Maximum Force
    401.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 20.0 mm 37.0 mm 34.4 Nmm

10424216

Price Range
£ 0.8436 - £ 0.8436

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    20.7 mm
  • Maximum Force
    712.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 16.0 mm 75.1 mm 10.0 Nmm

10444627

Price Range
£ 1.0396 - £ 1.0396

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    44.8 mm
  • Maximum Force
    446.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 16.0 mm 305.0 mm 2.6 Nmm

10643464

Price Range
£ 4.6358 - £ 4.6358

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    188.9 mm
  • Maximum Force
    484.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 20.0 mm 44.0 mm 27.7 Nmm

10643501

Price Range
£ 1.4702 - £ 1.4702

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    23.0 mm
  • Maximum Force
    637.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 16.0 mm 88.4 mm 8.9 Nmm

10444634

Price Range
£ 1.8866 - £ 1.8866

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    54.4 mm
  • Maximum Force
    486.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 20.0 mm 25.0 mm 55.4 Nmm

10630877

Price Range
£ 1.2834 - £ 1.2834

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    13.4 mm
  • Maximum Force
    742.0 N
  • Maximum Operating Deflection
    10.0 mm
Die Spring ISO 10243 20.0 mm 51.0 mm 24.9 Nmm

10444658

Price Range
£ 1.0229 - £ 1.0229

Stock Levels
20 In stock
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    23.7 mm
  • Maximum Force
    623.0 N
  • Maximum Operating Deflection
    20.4 mm