10444658
1218299
| Quantity | Unit price |
|---|---|
| 10 + | £ 1.0229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 20.0 mm |
|---|---|
| Hole Diameter | 0.787 in |
| Maximum Application Temperature | 446 °F |
| Maximum Application Temperature | 230 °C |
| Maximum Deflection | 23.7 mm |
| Maximum Deflection | 0.933 in |
| Maximum Force | 623.0 N |
| Maximum Force | 623.0 N |
| Maximum Operating Deflection | 20.4 mm |
| Maximum Operating Deflection | 0.803 in |
| Maximum Operating Force | 509.0 N |
| Maximum Operating Force | 509.0 N |
| Optimum Operating Deflection | 0.504 in |
| Optimum Operating Deflection | 12.8 mm |
| Overall Length | 51.0 mm |
| Overall Length | 2.008 in |
| Rod Diameter | 0.394 in |
| Rod Diameter | 10.0 mm |
| Spring Rate | 24.9 Nmm |
| Spring Rate | 24.9 Nmm |
| Colour | Green |
| Material | Chromium Alloy Steel |
| Type | Light Duty |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue