Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 8.925 - £ 14.8818 Request the lead time here
24.0
TR12 x 6
12.0
280.0
Right Hand
26.0
6.0
£ 14.1882 - £ 23.6436 Request the lead time here
28.0
TR14 x 6
14.0
380.0
Right Hand
30.0
6.0
£ 23.4906 - £ 39.1476 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Right Hand
45.0
4.0
£ 25.6326 - £ 42.7278 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
£ 22.0218 - £ 36.6996 Request the lead time here
36.0
TR18 x 8
18.0
630.0
Right Hand
40.0
8.0
£ 6.4464 - £ 10.7406 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
£ 14.1882 - £ 23.6436 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Left Hand
30.0
3.0
£ 342.1386 - £ 570.231 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Right Hand
120.0
10.0
£ 7.3542 - £ 12.2604 Request the lead time here
24.0
TR12 x 3
12.0
280.0
Left Hand
26.0
3.0
£ 14.4534 - £ 24.0822 Request the lead time here
32.0
TR16 x 3
16.0
490.0
Left Hand
36.0
4.0
£ 19.278 - £ 32.13 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Left Hand
40.0
4.0
£ 66.3204 - £ 110.5272 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
£ 122.961 - £ 204.9282 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Right Hand
80.0
7.0
£ 344.4846 - £ 574.1376 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Right Hand
110.0
10.0
£ 392.0268 - £ 653.3814 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 14
40.0
3210.0
Right Hand
80.0
14.0
£ 59.4762 - £ 99.1338 Request the lead time here
56.0
TR28 x 10
28.0
1570.0
Right Hand
60.0
10.0
£ 95.6148 - £ 159.3546 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Right Hand
75.0
6.0
£ 114.6684 - £ 191.1072 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Right Hand
80.0
7.0
£ 26.5506 - £ 44.2476 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Right Hand
45.0
5.0
  • of 3
Cylindrical Nut TR12 x 6 24.0 Bronze

20147778

Price Range
£ 14.8818 - £ 8.925

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 6 28.0 Bronze

20147808

Price Range
£ 23.6436 - £ 14.1882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147877

Price Range
£ 39.1476 - £ 23.4906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 8 40.0 Bronze

20147891

Price Range
£ 42.7278 - £ 25.6326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 8 36.0 Bronze

20147860

Price Range
£ 36.6996 - £ 22.0218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 20.0 Bronze

20147730

Price Range
£ 10.7406 - £ 6.4464

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 28.0 Bronze

20147792

Price Range
£ 23.6436 - £ 14.1882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR80 x 10 160.0 Bronze

20149505

Price Range
£ 570.231 - £ 342.1386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR12 x 3 24.0 Bronze

20147761

Price Range
£ 12.2604 - £ 7.3542

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR16 x 3 32.0 Bronze

20147822

Price Range
£ 24.0822 - £ 14.4534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR18 x 4 36.0 Bronze

20147853

Price Range
£ 32.13 - £ 19.278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 6 64.0 Bronze

20148065

Price Range
£ 110.5272 - £ 66.3204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148119

Price Range
£ 204.9282 - £ 122.961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148195

Price Range
£ 574.1376 - £ 344.4846

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148201

Price Range
£ 653.3814 - £ 392.0268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 14 80.0 Bronze

20148102

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 10 56.0 Bronze

20147983

Price Range
£ 99.1338 - £ 59.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 6 72.0 Bronze

20148089

Price Range
£ 159.3546 - £ 95.6148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148133

Price Range
£ 191.1072 - £ 114.6684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 44.0 Bronze

20147914

Price Range
£ 44.2476 - £ 26.5506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand