20147822
20147822
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 24.0822 |
| 10 - 19 | £ 21.675 |
| 20 - 39 | £ 20.4714 |
| 40 - 49 | £ 18.0642 |
| 50 - 99 | £ 16.8606 |
| 100 + | £ 14.4534 |
| Thread Size | TR16 x 3 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 16.0 |
| Lead | 4.0 |
| Thread Direction | Left Hand |
| Contact Surface | 490.0 |
| d2 tol. h10 | 36.0 |
| Weight kg | 0.232 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue