20147983
20147983
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 99.1338 |
| 10 - 19 | £ 89.2194 |
| 20 - 39 | £ 84.2622 |
| 40 - 49 | £ 74.3478 |
| 50 - 99 | £ 69.3906 |
| 100 + | £ 59.4762 |
| Thread Size | TR28 x 10 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 28.0 |
| Lead | 10.0 |
| Thread Direction | Right Hand |
| Contact Surface | 1570.0 |
| d2 tol. h10 | 60.0 |
| Weight kg | 1.102 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue