20148102
20148102
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 210.2934 |
| 10 - 19 | £ 189.261 |
| 20 - 39 | £ 178.7448 |
| 40 - 49 | £ 157.7226 |
| 50 - 99 | £ 147.2064 |
| 100 + | £ 126.174 |
| Thread Size | TR40 x 14 |
|---|---|
| No. of starts | 2.0 |
| d1 tol 7H | 40.0 |
| Lead | 14.0 |
| Thread Direction | Right Hand |
| Contact Surface | 3210.0 |
| d2 tol. h10 | 80.0 |
| Weight kg | 2.725 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue