Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0966 - £ 0.1006 | 2005 In stock |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0966 - £ 0.1006 | 47500 In stock |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.07 - £ 0.0728 | 9194 In stock |
Natural
|
0.343 in
8.7 mm
|
0.236 in
6.0 mm
|
Washer
|
Polyamide 66
|
r6
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
Beige
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.0966 - £ 0.1006 | 248 In stock |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| £ 0.0966 - £ 0.1006 | 32454 In stock |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0966 - £ 0.1006 | 35307 In stock |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| Request the lead time here |
Red
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| £ 0.0922 - £ 0.096 | Request the lead time here |
Beige
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| £ 0.0939 - £ 0.0979 | 9925 In stock |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| Request the lead time here |
Yellow
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| £ 0.0966 - £ 0.1006 | 49750 In stock |
White
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| £ 0.0966 - £ 0.1006 | 4219 In stock |
White
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| 11000 In stock |
Brown
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| £ 0.0922 - £ 0.096 | 11250 In stock |
Green
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| Request the lead time here |
Violet
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| Request the lead time here |
Pink
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| £ 0.0966 - £ 0.1006 | 35976 In stock |
Grey
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
| Request the lead time here |
Blue
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue