Menu Search

Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Beige

Essentra Part Number:

10115800

Manufacturer Part Number:

006605201604

33557 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.1006
500 - 999 £ 0.0986
1000 + £ 0.0966
Standard pack: 250

Order in multiple of 250

Total price:

£ 25.15

250 x £ 0.1006

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
D 12.0 mm
H 5.2 mm
Component Type Cap
Type 3
Full Material High Density Polyethylene
Colour Beige
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us