Quantity | Unit price |
---|---|
250 - 499 | £ 0.0972 |
500 - 999 | £ 0.0952 |
1000 + | £ 0.0933 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Cap |
---|---|
Fitting Style | Push Fit |
Full Material | High Density Polyethylene |
Colour | Blue |
Overall Diameter | 12.1 mm |
Overall Diameter | 0.476 in |
Cap Inside Diameter | 11.0 mm |
Cap Inside Diameter | 0.433 in |
Commodity Code | 3926909790 |
Overall Height | 6.0 mm |
Overall Height | 0.236 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.