Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
£ 0.0544 - £ 0.0566 77515 In stock
Natural
10.5 mm
Washer
Polyamide 66
Washer
£ 0.0425 - £ 0.0433 30400 In stock
Natural
Washer
Polyamide 66
Washer
£ 0.0966 - £ 0.1006 30750 In stock
White
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0822 - £ 0.0837 117659 In stock
Grey
7.5 mm
14.8 mm
Cap
Polyamide 66
k1
£ 0.0966 - £ 0.1006 3732 In stock
Grey
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0966 - £ 0.1006 7500 In stock
White
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0997 - £ 0.104 225 In stock
Grey
8.5 mm
14.8 mm
Cap
Polyamide 66
3
£ 0.1885 - £ 0.1927 21998 In stock
Natural
Washer
Polyamide 66
Washer
£ 0.0992 - £ 0.1012 19876 In stock
Grey
10.2 mm
18.8 mm
Cap
Polyamide 66
k1
£ 0.1743 - £ 0.1814 Request the lead time here
Black
12.8 mm
24.0 mm
Cap
Polyamide 66
3
£ 0.0822 - £ 0.0837 64813 In stock
Black
8.0 mm
Cap
Polyamide 66
2
£ 0.1743 - £ 0.1814 8920 In stock
Black
15.5 mm
Cap
Polyamide 66
2
£ 0.0822 - £ 0.0856 Request the lead time here
White
6.2 mm
Cap
Polyamide 66
3
£ 0.0992 - £ 0.1012 3017 In stock
White
10.2 mm
Cap
Polyamide 66
1
£ 0.0822 - £ 0.0837 43505 In stock
White
8.0 mm
Cap
Polyamide 66
2
£ 0.138 - £ 0.1431 37491 In stock
White
12.0 mm
Cap
Polyamide 66
2
£ 0.0742 - £ 0.0756 70443 In stock
Black
6.5 mm
Cap
Polyamide 66
1
£ 0.049 - £ 0.05 38000 In stock
Natural
Washer
Polyamide 66
Washer
£ 0.146 - £ 0.1516 39949 In stock
Grey
4.0 mm
10.7 mm
Cap
Polyamide 66
3
£ 0.0742 - £ 0.0756 26500 In stock
Grey
6.5 mm
12.8 mm
Cap
Polyamide 66
k1
  • of 10
Cover Caps 4.3 mm 12.8 mm Nylon 6/6 Natural

10048177

Price Range
£ 0.0566 - £ 0.0544

Stock Levels
77515 In stock
Attributes
  • H
    10.5 mm
  • d1
    4.3 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
Cover Caps 8.6 mm 10.8 mm Nylon 6/6 Natural

10047750

Price Range
£ 0.0433 - £ 0.0425

Stock Levels
30400 In stock
Attributes
  • d1
    4.2 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE White

10115220

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
30750 In stock
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 14.8 mm 16.5 mm 7.5 mm PA Grey

10047866

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
117659 In stock
Attributes
  • D
    14.8 mm
  • H
    7.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Grey

10115268

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
3732 In stock
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE White

10115305

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
7500 In stock
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 14.8 mm 16.5 mm 8.5 mm PA Grey

10048276

Price Range
£ 0.104 - £ 0.0997

Stock Levels
225 In stock
Attributes
  • D
    14.8 mm
  • H
    8.5 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Washer M6 7.9 mm 14.8 mm Nylon 6/6 Natural

10047675

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
21998 In stock
Attributes
  • d1
    7.9 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 18.8 mm 20.6 mm 10.2 mm PA Grey

10047910

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
19876 In stock
Attributes
  • D
    18.8 mm
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 24.0 mm 26.1 mm 12.8 mm PA Black

10048375

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    12.8 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 14.2 mm 8.0 mm Nylon or HDPE Black

10048023

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
64813 In stock
Attributes
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 26.3 mm 15.5 mm Nylon or HDPE Black

10048153

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
8920 In stock
Attributes
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 12.2 mm 6.2 mm Nylon or HDPE White

10048214

Price Range
£ 0.0856 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • H
    6.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 20.6 mm 10.2 mm Nylon or HDPE White

10047934

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
3017 In stock
Attributes
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.2 mm 8.0 mm Nylon or HDPE White

10048016

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
43505 In stock
Attributes
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 21.3 mm 12.0 mm Nylon or HDPE White

10048092

Price Range
£ 0.1431 - £ 0.138

Stock Levels
37491 In stock
Attributes
  • H
    12.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.5 mm 6.5 mm Nylon or HDPE Black

10047842

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
70443 In stock
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 10.8 mm 12.8 mm Nylon 6/6 Natural

10047804

Price Range
£ 0.05 - £ 0.049

Stock Levels
38000 In stock
Attributes
  • d1
    5.2 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 10.7 mm 12.2 mm 4.0 mm PA Grey

10116241

Price Range
£ 0.1516 - £ 0.146

Stock Levels
39949 In stock
Attributes
  • D
    10.7 mm
  • H
    4.0 mm
  • d1
    10.7 mm
  • Component Type
    Cap
  • Type
    3
Cover Caps 12.8 mm 14.5 mm 6.5 mm PA Grey

10047811

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
26500 In stock
Attributes
  • D
    12.8 mm
  • H
    6.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66