Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
£ 0.0997 - £ 0.104 8450 In stock
Grey
8.5 mm
14.8 mm
Cap
Polyamide 66
3
£ 0.0822 - £ 0.0837 Request the lead time here
Grey
8.0 mm
12.8 mm
Cap
Polyamide 66
2
14400 In stock
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
3
Request the lead time here
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
3
£ 2.0127 - £ 3.9599 23198 In stock
Silver
5.8 mm
4.5 mm
Metal Screw Cap
Brass
3
£ 0.0615 - £ 0.0627 21487 In stock
Black
5.9 mm
Cap
Polyamide 66
1
£ 0.0822 - £ 0.0837 31070 In stock
Grey
8.0 mm
12.8 mm
Cap
Polyamide 66
2
£ 0.0822 - £ 0.0856 2561 In stock
Grey
6.2 mm
10.3 mm
Cap
Polyamide 66
3
£ 0.0615 - £ 0.0627 43280 In stock
White
5.9 mm
Cap
Polyamide 66
1
£ 0.0742 - £ 0.0756 62767 In stock
Grey
6.0 mm
10.8 mm
Cap
Polyamide 66
2
34500 In stock
Brown
4.3 mm
Cap
Low Density Polyethylene
k1
17500 In stock
Grey
10.2 mm
18.8 mm
Cap
Polyamide 66
k1
£ 0.1743 - £ 0.1814 4563 In stock
Grey
15.5 mm
24.0 mm
Cap
Polyamide 66
2
£ 0.07 - £ 0.0728 31250 In stock
Natural
10.5 mm
Washer
High Density Polyethylene
Washer
£ 0.146 - £ 0.1516 225675 In stock
Black
4.0 mm
Cap
Polyamide 66
2
£ 0.0966 - £ 0.1006 18750 In stock
White
5.2 mm
Cap
High Density Polyethylene
3
10388761 24700 In stock
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
3
3100 In stock
Silver
6.2 mm
5.2 mm
Metal Screw Cap
Brass
3
£ 0.0742 - £ 0.0756 9160 In stock
Grey
6.5 mm
12.8 mm
Cap
Polyamide 66
k1
£ 0.0822 - £ 0.0837 500 In stock
Brown
7.5 mm
14.8 mm
Cap
Polyamide 66
k1
  • of 10
Cover Caps 14.8 mm 16.5 mm 8.5 mm PA Grey

10048283

Price Range
£ 0.104 - £ 0.0997

Stock Levels
8450 In stock
Attributes
  • D
    14.8 mm
  • H
    8.5 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 12.8 mm 14.2 mm 8.0 mm PA Grey

10048009

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • D
    12.8 mm
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 5.2 mm 15.0 mm 6.2 mm Brass Silver

10388778


Stock Levels
14400 In stock
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 5.2 mm 25.0 mm 6.2 mm Brass Silver

10388815


Stock Levels
Request the lead time here
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 4.5 mm 12.0 mm 5.8 mm Brass Silver

10388754

Price Range
£ 3.9599 - £ 2.0127

Stock Levels
23198 In stock
Attributes
  • D
    4.5 mm
  • H
    5.8 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 12.2 mm 5.9 mm Nylon or HDPE Black

10047798

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
21487 In stock
Attributes
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 12.8 mm 14.2 mm 8.0 mm PA Grey

10047996

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
31070 In stock
Attributes
  • D
    12.8 mm
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 10.3 mm 12.2 mm 6.2 mm PA Grey

10048207

Price Range
£ 0.0856 - £ 0.0822

Stock Levels
2561 In stock
Attributes
  • D
    10.3 mm
  • H
    6.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 12.2 mm 5.9 mm Nylon or HDPE White

10047781

Price Range
£ 0.0627 - £ 0.0615

Stock Levels
43280 In stock
Attributes
  • H
    5.9 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 10.8 mm 12.2 mm 6.0 mm PA Grey

10047958

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
62767 In stock
Attributes
  • D
    10.8 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 8.5 mm 10.5 mm 4.3 mm LDPE - PIR Brown

10047729


Stock Levels
34500 In stock
Attributes
  • H
    4.3 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Low Density Polyethylene
  • Colour
    Brown
Cover Caps 18.8 mm 20.6 mm 10.2 mm PA Grey

10047927


Stock Levels
17500 In stock
Attributes
  • D
    18.8 mm
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 24.0 mm 26.3 mm 15.5 mm PA Grey

10048122

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
4563 In stock
Attributes
  • D
    24.0 mm
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 9.5 mm 12.0 mm Nylon 6/6 Natural

10115749

Price Range
£ 0.0728 - £ 0.07

Stock Levels
31250 In stock
Attributes
  • H
    10.5 mm
  • d1
    5.0 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    High Density Polyethylene
Cover Caps 12.2 mm 4.0 mm Nylon or HDPE Black

10116289

Price Range
£ 0.1516 - £ 0.146

Stock Levels
225675 In stock
Attributes
  • H
    4.0 mm
  • d1
    10.7 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
Cover Caps 14.2 mm 5.2 mm Nylon or HDPE White

10115756

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
18750 In stock
Attributes
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
  • Colour
    White
Cover Caps 5.2 mm 15.0 mm 6.2 mm Brass Silver

10388761


Stock Levels
24700 In stock
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 5.2 mm 25.0 mm 6.2 mm Brass Silver

10388808


Stock Levels
3100 In stock
Attributes
  • D
    5.2 mm
  • H
    6.2 mm
  • Component Type
    Metal Screw Cap
  • Type
    3
  • Full Material
    Brass
Cover Caps 12.8 mm 14.5 mm 6.5 mm PA Grey

10047828

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
9160 In stock
Attributes
  • D
    12.8 mm
  • H
    6.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66
Cover Caps 14.8 mm 16.5 mm 7.5 mm PA Brown

10047873

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
500 In stock
Attributes
  • D
    14.8 mm
  • H
    7.5 mm
  • Component Type
    Cap
  • Type
    k1
  • Full Material
    Polyamide 66