Quantity | Unit price |
---|---|
500 - 999 | £ 0.0977 |
1000 + | £ 0.0958 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Polyamide 6.6 |
Colour | Grey |
Overall Diameter | 20.6 mm |
Overall Diameter | 0.811 in |
Cap Inside Diameter | 18.8 mm |
Cap Inside Diameter | 0.74 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue