10388808
493066
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 5.2 mm |
|---|---|
| D | 0.205 in |
| H | 0.244 in |
| H | 6.2 mm |
| Component Type | Metal Screw Cap |
| Type | 3 |
| Full Material | Brass |
| Colour | Silver |
| Commodity Code | 7407219000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue