10388754
493061
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.9599 |
| 100 + | £ 2.0127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.177 in |
|---|---|
| D | 4.5 mm |
| H | 0.228 in |
| H | 5.8 mm |
| Component Type | Metal Screw Cap |
| Type | 3 |
| Full Material | Brass |
| Colour | Silver |
| Commodity Code | 7407219000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue