Menu Search

Cover Caps

In stock

Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.

  • Designed to protect screw heads and are ideal for decorative purposes.
  • Snap into place, protects against dirt and moisture.
  • Used in applications such as medical, and industrial.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
189 results
Product SKUs information
Essentra Part Number Price range Availability Colour H D Component Type Full Material Type View
Request the lead time here
Pink
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0966 - £ 0.1006 32454 In stock
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
3
£ 0.0966 - £ 0.1006 34557 In stock
Beige
5.2 mm
12.0 mm
Cap
High Density Polyethylene
3
Request the lead time here
Blue
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0922 - £ 0.096 Request the lead time here
Beige
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0966 - £ 0.1006 4219 In stock
White
5.2 mm
12.0 mm
Cap
High Density Polyethylene
3
Request the lead time here
Red
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0966 - £ 0.1006 248 In stock
Grey
6.0 mm
11.0 mm
Cap
High Density Polyethylene
k4
£ 0.0966 - £ 0.1006 8086 In stock
Grey
5.2 mm
12.0 mm
Cap
High Density Polyethylene
3
£ 0.1397 - £ 0.1431 15631 In stock
Natural
Washer
Polyamide 66
Washer
£ 0.1743 - £ 0.1814 1747 In stock
Grey
12.8 mm
24.0 mm
Cap
Polyamide 66
3
£ 0.2296 - £ 0.2395 3400 In stock
Natural
Washer
Polyamide 66
Washer
£ 0.0566 - £ 0.0578 78373 In stock
Natural
Washer
Polyamide 66
Washer
22500 In stock
Brown
10.8 mm
18.8 mm
Cap
Polyamide 66
3
£ 0.0822 - £ 0.0837 42005 In stock
White
8.0 mm
Cap
Polyamide 66
2
£ 0.138 - £ 0.1431 37491 In stock
White
12.0 mm
Cap
Polyamide 66
2
£ 0.1743 - £ 0.1814 8920 In stock
Black
15.5 mm
Cap
Polyamide 66
2
£ 0.0822 - £ 0.0856 Request the lead time here
White
6.2 mm
Cap
Polyamide 66
3
£ 0.0742 - £ 0.0756 70443 In stock
Black
6.5 mm
Cap
Polyamide 66
1
£ 0.0992 - £ 0.1012 3017 In stock
White
10.2 mm
Cap
Polyamide 66
1
  • of 10
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Pink

10115718


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Grey

10115770

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
32454 In stock
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE Beige

10115800

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
34557 In stock
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Blue

10115664


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Beige

10115701

Price Range
£ 0.096 - £ 0.0922

Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 12.0 mm 14.2 mm 5.2 mm HDPE White

10115763

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
4219 In stock
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Red

10115688


Stock Levels
Request the lead time here
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps 11.0 mm 12.1 mm 6.0 mm HDPE Grey

10115725

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
248 In stock
Attributes
  • D
    11.0 mm
  • H
    6.0 mm
  • Component Type
    Cap
  • Type
    k4
  • Full Material
    High Density Polyethylene
Cover Caps M5 12.8 mm 5.2 mm HDPE Grey

10115824

Price Range
£ 0.1006 - £ 0.0966

Stock Levels
8086 In stock
Attributes
  • D
    12.0 mm
  • H
    5.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    High Density Polyethylene
Cover Caps 8.8 mm 10.8 mm Nylon 6/6 Natural

10047651

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
15631 In stock
Attributes
  • d1
    5.9 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 24.0 mm 26.1 mm 12.8 mm PA Grey

10048351

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
1747 In stock
Attributes
  • D
    24.0 mm
  • H
    12.8 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 21.0 mm 24.0 mm Nylon 6/6 Natural

10047699

Price Range
£ 0.2395 - £ 0.2296

Stock Levels
3400 In stock
Attributes
  • d1
    11.8 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 12.8 mm 14.8 mm Nylon 6/6 Natural

10047859

Price Range
£ 0.0578 - £ 0.0566

Stock Levels
78373 In stock
Attributes
  • d1
    6.4 mm
  • Component Type
    Washer
  • Type
    Washer
  • Full Material
    Polyamide 66
  • Colour
    Natural
Cover Caps 18.8 mm 20.6 mm 10.8 mm PA Brown

10048320


Stock Levels
22500 In stock
Attributes
  • D
    18.8 mm
  • H
    10.8 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
Cover Caps 14.2 mm 8.0 mm Nylon or HDPE White

10048016

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
42005 In stock
Attributes
  • H
    8.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 21.3 mm 12.0 mm Nylon or HDPE White

10048092

Price Range
£ 0.1431 - £ 0.138

Stock Levels
37491 In stock
Attributes
  • H
    12.0 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 26.3 mm 15.5 mm Nylon or HDPE Black

10048153

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
8920 In stock
Attributes
  • H
    15.5 mm
  • Component Type
    Cap
  • Type
    2
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 12.2 mm 6.2 mm Nylon or HDPE White

10048214

Price Range
£ 0.0856 - £ 0.0822

Stock Levels
Request the lead time here
Attributes
  • H
    6.2 mm
  • Component Type
    Cap
  • Type
    3
  • Full Material
    Polyamide 66
  • Colour
    White
Cover Caps 14.5 mm 6.5 mm Nylon or HDPE Black

10047842

Price Range
£ 0.0756 - £ 0.0742

Stock Levels
70443 In stock
Attributes
  • H
    6.5 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    Black
Cover Caps 20.6 mm 10.2 mm Nylon or HDPE White

10047934

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
3017 In stock
Attributes
  • H
    10.2 mm
  • Component Type
    Cap
  • Type
    1
  • Full Material
    Polyamide 66
  • Colour
    White