Quantity | Unit price |
---|---|
250 - 499 | £ 0.1752 |
500 - 999 | £ 0.1725 |
1000 + | £ 0.1684 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Polyamide 6.6 |
Colour | Grey |
Overall Diameter | 26.1 mm |
Overall Diameter | 1.028 in |
Cap Inside Diameter | 24.0 mm |
Cap Inside Diameter | 0.945 in |
Overall Height | 12.8 mm |
Overall Height | 0.504 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue