Menu Search

Corner Protectors

In stock

Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.

  • Used to cover sharp or delicate corners against damage during transit and storage.
  • It is simple to install and remove by pushing it.
  • Commonly used in industrial, commercial, and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T L Colour t Material Type View
£ 0.9482 - £ 0.9865 Request the lead time here
3.0 mm
45.0 mm
White
2.0 mm
LDPE
1
£ 0.3742 - £ 0.3897 800 In stock
6.0 mm
45.0 mm
Black
LDPE
3
£ 0.6094 - £ 0.635 Request the lead time here
20.0 mm
45.0 mm
White
LDPE
4
£ 0.6194 - £ 0.6449 3125 In stock
60.0 mm
70.0 mm
Black
35.0 mm
PP
5
£ 0.7186 - £ 0.7483 Request the lead time here
32.0 mm
55.0 mm
Black
LDPE
3
£ 0.3118 - £ 0.3189 37800 In stock
40.0 mm
45.0 mm
White
LDPE - PIR
4
£ 0.8121 - £ 0.8462 Request the lead time here
47.0 mm
55.0 mm
Black
LDPE
3
£ 0.2962 - £ 0.3075 473 In stock
35.0 mm
55.0 mm
Black
15.0 mm
PP
5
£ 0.7044 - £ 0.7328 Request the lead time here
30.0 mm
55.0 mm
Black
LDPE
3
£ 0.6817 - £ 0.7101 Request the lead time here
28.0 mm
55.0 mm
Black
LDPE
3
£ 0.8051 - £ 0.8377 350 In stock
34.0 mm
45.0 mm
Black
LDPE
6
£ 0.7583 - £ 0.7909 Request the lead time here
40.0 mm
55.0 mm
Black
LDPE
3
£ 1.1679 - £ 1.2175 Request the lead time here
40.0 mm
45.0 mm
White
LDPE
4
£ 0.2154 - £ 0.2154 10 In stock
60.0 mm
45.0 mm
Black
35.0 mm
PP
5
£ 0.7384 - £ 0.7696 Request the lead time here
38.0 mm
55.0 mm
Black
LDPE
3
£ 1.0049 - £ 1.0474 Request the lead time here
30.0 mm
45.0 mm
White
LDPE
4
£ 0.0925 - £ 0.0925 71797 In stock
4.0 mm
45.0 mm
Black
LDPE - PIR
3
£ 0.0972 - £ 0.0972 149548 In stock
6.0 mm
45.0 mm
Black
LDPE - PIR
3
£ 0.6761 - £ 0.7044 Request the lead time here
25.0 mm
55.0 mm
Black
LDPE
3
£ 0.4139 - £ 0.4309 54 In stock
12.0 mm
45.0 mm
Black
LDPE
3
  • of 3
Corner Protector 1 3.0 mm LDPE White

10360873

Price Range
£ 0.9865 - £ 0.9482

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    3.0 mm
  • t
    2.0 mm
  • Type
    1
  • Style
    Standard Protector
Corner Protector 3 6.0 mm LDPE Black

10360903

Price Range
£ 0.3897 - £ 0.3742

Stock Levels
800 In stock
Attributes
  • L
    45.0 mm
  • T
    6.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 20.0 mm LDPE White

10361061

Price Range
£ 0.635 - £ 0.6094

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    20.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 5 60.0 mm PP Black

10361108

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
3125 In stock
Attributes
  • L
    70.0 mm
  • T
    60.0 mm
  • t
    35.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 32.0 mm LDPE Black

10361023

Price Range
£ 0.7483 - £ 0.7186

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    32.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 40.0 mm LDPE - PIR White

10103432

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
37800 In stock
Attributes
  • L
    45.0 mm
  • T
    40.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 47.0 mm LDPE Black

10361054

Price Range
£ 0.8462 - £ 0.8121

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    47.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 5 35.0 mm PP Black

10361092

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
473 In stock
Attributes
  • L
    55.0 mm
  • T
    35.0 mm
  • t
    15.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 30.0 mm LDPE Black

10361016

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    30.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 28.0 mm LDPE Black

10361009

Price Range
£ 0.7101 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    28.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 6 34.0 mm LDPE Black

10361115

Price Range
£ 0.8377 - £ 0.8051

Stock Levels
350 In stock
Attributes
  • L
    45.0 mm
  • T
    34.0 mm
  • Type
    6
  • Style
    Open Protector
  • Colour
    Black
Corner Protector 3 40.0 mm LDPE Black

10361047

Price Range
£ 0.7909 - £ 0.7583

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    40.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 40.0 mm LDPE White

10361085

Price Range
£ 1.2175 - £ 1.1679

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    40.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 5 60.0 mm PP Black

10082034

Price Range
£ 0.2154 - £ 0.2154

Stock Levels
10 In stock
Attributes
  • L
    45.0 mm
  • T
    60.0 mm
  • t
    35.0 mm
  • Type
    5
  • Style
    Expandable Protector
Corner Protector 3 38.0 mm LDPE Black

10361030

Price Range
£ 0.7696 - £ 0.7384

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    38.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 4 30.0 mm LDPE White

10361078

Price Range
£ 1.0474 - £ 1.0049

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • T
    30.0 mm
  • Type
    4
  • Style
    Heavy Duty Protector
  • Colour
    White
Corner Protector 3 4.0 mm LDPE - PIR Black

10074725

Price Range
£ 0.0925 - £ 0.0925

Stock Levels
71797 In stock
Attributes
  • L
    45.0 mm
  • T
    4.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 6.0 mm LDPE - PIR Black

10074732

Price Range
£ 0.0972 - £ 0.0972

Stock Levels
149548 In stock
Attributes
  • L
    45.0 mm
  • T
    6.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 25.0 mm LDPE Black

10360996

Price Range
£ 0.7044 - £ 0.6761

Stock Levels
Request the lead time here
Attributes
  • L
    55.0 mm
  • T
    25.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black
Corner Protector 3 12.0 mm LDPE Black

10360934

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
54 In stock
Attributes
  • L
    45.0 mm
  • T
    12.0 mm
  • Type
    3
  • Style
    Standard Protector
  • Colour
    Black