10361108
208103869911
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.6449 |
| 250 - 999 | £ 0.6321 |
| 1000 + | £ 0.6194 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 70.0 mm |
|---|---|
| L | 2.756 in |
| T | 60.0 mm |
| T | 2.362 in |
| t | 1.378 in |
| t | 35.0 mm |
| Type | 5 |
| Style | Expandable Protector |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue