| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.3075 |
| 250 - 999 | £ 0.3019 |
| 1000 + | £ 0.2962 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 55.0 mm |
|---|---|
| L | 2.165 in |
| T | 35.0 mm |
| T | 1.378 in |
| t | 15.0 mm |
| t | 0.591 in |
| Type | 5 |
| Style | Expandable Protector |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue