Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Corner Protectors are designed to protect sharp, delicate corners during transit and storage. The design ensures a secure, snug fit that is easy to install and remove by simply pushing it into place. Commonly used in industrial, commercial and residential settings.
Material: LDPE, PP Colour: White, Black Series Code: SR1041
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T | L | Colour | t | Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.0049 - £ 1.0474 | Request the lead time here |
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
| £ 0.8051 - £ 0.8377 | 350 In stock |
1.339 in
34.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE
|
6
|
||
| £ 0.6094 - £ 0.635 | Request the lead time here |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
4
|
||
| £ 0.6194 - £ 0.6449 | 3125 In stock |
2.362 in
60.0 mm
|
2.756 in
70.0 mm
|
Black
|
1.378 in
35.0 mm
|
PP
|
5
|
||
| £ 0.3118 - £ 0.3189 | 37800 In stock |
1.575 in
40.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.7186 - £ 0.7483 | Request the lead time here |
1.26 in
32.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.0972 - £ 0.0972 | 149548 In stock |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.8731 - £ 0.9085 | 2338 In stock |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE
|
2
|
||
| £ 0.669 - £ 0.6973 | Request the lead time here |
0.945 in
24.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE
|
3
|
||
| £ 0.1386 - £ 0.1386 | 43592 In stock |
0.591 in
15.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.0972 - £ 0.0972 | 225000 In stock |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1156 - £ 0.1156 | 90038 In stock |
0.472 in
12.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.17 - £ 0.17 | 31 In stock |
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1658 - £ 0.1658 | 149235 In stock |
0.787 in
20.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
4
|
||
| £ 0.2083 - £ 0.2083 | 5818 In stock |
1.85 in
47.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.0925 - £ 0.0925 | 55482 In stock |
0.157 in
4.0 mm
|
1.772 in
45.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1502 - £ 0.1502 | 56570 In stock |
0.787 in
20.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1686 - £ 0.1686 | 14896 In stock |
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
Black
|
|
LDPE - PIR
|
3
|
||
| £ 0.1743 - £ 0.1743 | Request the lead time here |
0.866 in
22.0 mm
|
1.772 in
45.0 mm
|
White
|
|
LDPE - PIR
|
2
|
||
| £ 0.282 - £ 0.282 | 3150 In stock |
1.339 in
34.0 mm
|
2.756 in
70.0 mm
|
Black
|
|
LDPE - PIR
|
6