| Quantity | Unit price |
|---|---|
| 350 + | £ 0.282 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 70.0 mm |
|---|---|
| L | 2.756 in |
| T | 34.0 mm |
| T | 1.339 in |
| Type | 6 |
| Style | Open Protector |
| Colour | Black |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue