Quantity | Unit price |
---|---|
250 + | £ 0.1658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
L | 1.772 in |
---|---|
L | 45.0 mm |
T | 0.787 in |
T | 20.0 mm |
Type | 4 |
Style | Heavy Duty Protector |
Colour | White |
Material | LDPE - PIR |
Commodity Code | 3926909790 |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue