Menu Search

Continuous Hinges - Metal

In stock

Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.

Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.

The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.

  • Can be riveted, screwed or welded in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Material Hinge Type Overall Width View
10389836 £ 6.4435 - £ 6.4435 12 In stock
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
25.0 mm
10389843 £ 6.3092 - £ 6.3092 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
25.0 mm
10389881 £ 7.1721 - £ 7.1721 Request the lead time here
0.9 mm
1020.0 mm
Steel
Drilled Hinge
32.0 mm
£ 7.1721 - £ 7.1721 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
32.0 mm
£ 7.4556 - £ 7.4556 Request the lead time here
0.9 mm
1020.0 mm
Steel
Undrilled Hinge
38.0 mm
£ 8.221 - £ 8.221 Request the lead time here
1016.0 mm
Steel
Drilled Hinge
32.0 mm
£ 35.4935 - £ 35.4935 Request the lead time here
1016.0 mm
304 Stainless Steel
Undrilled Hinge
38.0 mm
Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
51.0 mm
£ 8.4195 - £ 8.4195 Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
38.0 mm
£ 7.3564 - £ 7.3564 Request the lead time here
1016.0 mm
Steel
Undrilled Hinge
32.0 mm
10424902 £ 9.5534 - £ 9.5534 Request the lead time here
1.6 mm
1016.0 mm
Steel
Undrilled Hinge
50.8 mm
£ 86.8168 - £ 86.8168 Request the lead time here
1016.0 mm
304 Stainless Steel
Undrilled Hinge
51.0 mm
£ 15.7295 - £ 15.7295 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
25.0 mm
£ 21.1042 - £ 21.1042 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
32.0 mm
£ 23.6133 - £ 23.6133 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Drilled Hinge
38.0 mm
10389928 £ 7.4556 - £ 7.4556 30 In stock
0.9 mm
1020.0 mm
Steel
Drilled Hinge
38.0 mm
£ 28.0057 - £ 28.0057 24 In stock
1016.0 mm
304 Stainless Steel
Undrilled Hinge
32.0 mm
£ 21.1675 - £ 21.1675 Request the lead time here
0.9 mm
1020.0 mm
Stainless Steel
Undrilled Hinge
38.0 mm
£ 35.8547 - £ 35.8547 Request the lead time here
1016.0 mm
304 Stainless Steel
Drilled Hinge
38.0 mm
£ 23.1182 - £ 23.1182 Request the lead time here
1016.0 mm
Steel
Drilled Hinge
51.0 mm
  • of 4
Piano Hinge Undrilled Hinge 0.9 mm 25.0 mm 1020.0 mm

10389836

Price Range
£ 6.4435 - £ 6.4435

Stock Levels
12 In stock
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Drilled Hinge 0.9 mm 25.0 mm 1020.0 mm

10389843

Price Range
£ 6.3092 - £ 6.3092

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 0.9 mm 32.0 mm 1020.0 mm

10389881

Price Range
£ 7.1721 - £ 7.1721

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Undrilled Hinge 0.9 mm 32.0 mm 1020.0 mm

10389874

Price Range
£ 7.1721 - £ 7.1721

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389911

Price Range
£ 7.4556 - £ 7.4556

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Drilled Hinge 32.0 mm 1016.0 mm

10389966

Price Range
£ 8.221 - £ 8.221

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 38.0 mm 1016.0 mm

10390016

Price Range
£ 35.4935 - £ 35.4935

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 51.0 mm 1016.0 mm

10637920


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Undrilled Hinge 38.0 mm 1016.0 mm

10389997

Price Range
£ 8.4195 - £ 8.4195

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 32.0 mm 1016.0 mm

10389959

Price Range
£ 7.3564 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 1.6 mm 50.8 mm 1016.0 mm

10424902

Price Range
£ 9.5534 - £ 9.5534

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.6 mm
  • Overall Length
    1016.0 mm
  • Overall Width
    50.8 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    9403999090
Piano Hinge Undrilled Hinge 51.0 mm 1016.0 mm

10641101

Price Range
£ 86.8168 - £ 86.8168

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    8302100090
Piano Hinge Drilled Hinge 0.9 mm 25.0 mm 1020.0 mm

10389867

Price Range
£ 15.7295 - £ 15.7295

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    25.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 0.9 mm 32.0 mm 1020.0 mm

10389904

Price Range
£ 21.1042 - £ 21.1042

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389942

Price Range
£ 23.6133 - £ 23.6133

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Drilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389928

Price Range
£ 7.4556 - £ 7.4556

Stock Levels
30 In stock
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
Piano Hinge Undrilled Hinge 32.0 mm 1016.0 mm

10389973

Price Range
£ 28.0057 - £ 28.0057

Stock Levels
24 In stock
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    32.0 mm
  • Hinge Type
    Undrilled Hinge
  • Commodity Code
    7318190090
Piano Hinge Undrilled Hinge 0.9 mm 38.0 mm 1020.0 mm

10389935

Price Range
£ 21.1675 - £ 21.1675

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.9 mm
  • Overall Length
    1020.0 mm
  • Overall Thickness
    0.9 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Undrilled Hinge
Piano Hinge Drilled Hinge 38.0 mm 1016.0 mm

10414910

Price Range
£ 35.8547 - £ 35.8547

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    1.2 mm
  • Overall Width
    38.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    9403999090
Piano Hinge Drilled Hinge 51.0 mm 1016.0 mm

10550649

Price Range
£ 23.1182 - £ 23.1182

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1016.0 mm
  • Overall Thickness
    2.0 mm
  • Overall Width
    51.0 mm
  • Hinge Type
    Drilled Hinge
  • Commodity Code
    8302100090