Menu Search

Piano Hinge Drilled Hinge 51.0 mm 1016.0 mm

Essentra Part Number:

10550649

Manufacturer Part Number:

493550

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + £ 23.1182
Standard pack: 2

Order in multiple of 2

Total price:

£ 46.24

2 x £ 23.1182

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 1016.0 mm
Overall Thickness 2.0 mm
Overall Width 51.0 mm
Hinge Type Drilled Hinge
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us