Menu Search

Piano Hinge Drilled Hinge 0.9 mm 38.0 mm 1020.0 mm

Item code:

493534

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + £ 23.6133
Standard pack: 2

Order in multiple of 2

Total price:

£ 47.23

2 x £ 23.6133

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 38.0 mm
Hinge Type Drilled Hinge
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us