Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.
The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Housing Height | Mounting Orientation | Latch Material | Head Height | Head Diameter | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.0927 - £ 6.3665 | 50 In stock |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 12.6842 - £ 17.7579 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 25.425 - £ 39.55 | Request the lead time here |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
7.0 mm Triangle Key
|
||
| £ 25.425 - £ 39.55 | 50 In stock |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 25.425 - £ 39.55 | 50 In stock |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 25.425 - £ 39.55 | 50 In stock |
2.283 in
58.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 95.6472 - £ 133.9062 | 7 In stock |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
7.0 mm Triangle Key
|
||
| £ 24.1233 - £ 37.5252 | 50 In stock |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
7.0 mm Triangle Key
|
||
| £ 31.7812 - £ 49.4375 | 50 In stock |
2.126 in
54.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
7.0 mm Triangle Key
|
||
| £ 24.1233 - £ 37.5252 | Request the lead time here |
2.283 in
58.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
7.0 mm Triangle Key
|
||
| £ 25.425 - £ 39.55 | 50 In stock |
2.283 in
58.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 25.425 - £ 39.55 | Request the lead time here |
2.992 in
76.0 mm
|
1.26 in
32.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 95.6472 - £ 133.9062 | 50 In stock |
2.283 in
58.0 mm
|
1.26 in
32.0 mm
|
Right Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Railway Key
|
||
| £ 3.5393 - £ 3.9325 | 50 In stock |
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
Left Handed
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
8.0 mm Square Key
|
||
| £ 12.5124 - £ 17.5174 | 133 In stock |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 4.0927 - £ 6.3665 | 74 In stock |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 12.6842 - £ 17.7579 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 12.2122 - £ 17.0971 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 12.2122 - £ 17.0971 | Request the lead time here |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 12.0656 - £ 16.8918 | 20 In stock |
|
1.26 in
32.0 mm
|
|
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue