20049560
0402122802001E
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 3.9325 |
| 5 + | £ 3.5393 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Black Powder Coated |
|---|---|
| Latch Material | Stainless Steel |
| Housing Material | Zamak |
| Cam Material | Steel |
| Mounting Orientation | Left Handed |
| Key Type | 8.0 mm Square Key |
| Cam Length | 33.0 mm |
| Cam Length | 1.299 in |
| Head Diameter | 1.181 in |
| Head Diameter | 30.0 mm |
| Head Height | 0.236 in |
| Head Height | 6.0 mm |
| Housing Height | 30.0 mm |
| Housing Height | 1.181 in |
| Overall Length | 70.0 mm |
| Overall Length | 2.756 in |
| Grip Range | 2.165 - 2.835 in |
| Grip Range | 55.0 - 72.0 mm |
| Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue