Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20048655
0405403701001E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 37.5252 |
| 50 - 249 | £ 26.8037 |
| 250 + | £ 24.1233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Finish | Raw |
|---|---|
| Latch Material | Stainless Steel |
| Housing Material | Stainless Steel |
| Cam Material | Stainless Steel |
| Mounting Orientation | Left Handed |
| Key Type | 7.0 mm Triangle Key |
| Stainless Steel Grade | AISI 316;AISI 304 |
| Cam Length | 1.299 in |
| Cam Length | 33.0 mm |
| Head Diameter | 30.0 mm |
| Head Diameter | 1.181 in |
| Head Height | 0.236 in |
| Head Height | 6.0 mm |
| Housing Height | 32.0 mm |
| Housing Height | 1.26 in |
| Overall Length | 58.0 mm |
| Overall Length | 2.283 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue