20048709
0405408802001E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 39.55 |
| 50 - 249 | £ 28.25 |
| 250 + | £ 25.425 |
| Finish | Raw |
|---|---|
| Latch Material | Stainless Steel |
| Housing Material | Stainless Steel |
| Cam Material | Stainless Steel |
| Mounting Orientation | Left Handed |
| Key Type | Railway Key |
| Stainless Steel Grade | AISI 316;AISI 304 |
| Cam Length | 33.0 mm |
| Cam Length | 1.299 in |
| Head Diameter | 30.0 mm |
| Head Diameter | 1.181 in |
| Head Height | 6.0 mm |
| Head Height | 0.236 in |
| Housing Height | 1.26 in |
| Housing Height | 32.0 mm |
| Overall Length | 76.0 mm |
| Overall Length | 2.992 in |
| Grip Range | 24.0 - 62.0 mm |
| Grip Range | 0.945 - 2.441 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue