Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 12.3714 - £ 17.32 50 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.5124 - £ 17.5174 176 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 10 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.4628 - £ 6.9421 48 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 12.5948 - £ 17.6328 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 1 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.8239 - £ 17.9534 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 4.4628 - £ 6.9421 200 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 25.425 - £ 39.55 50 In stock
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 24.1233 - £ 37.5252 50 In stock
76.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 25.425 - £ 39.55 50 In stock
58.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 31.7812 - £ 49.4375 50 In stock
54.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 25.425 - £ 39.55 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 24.1233 - £ 37.5252 Request the lead time here
58.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 95.6472 - £ 133.9062 50 In stock
58.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 25.425 - £ 39.55 Request the lead time here
76.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 95.6472 - £ 133.9062 7 In stock
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 25.425 - £ 39.55 50 In stock
58.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 25.425 - £ 39.55 50 In stock
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 3.4196 - £ 5.3194 1 In stock
32.0 mm
6.0 mm
30.0 mm
  • of 8
Compression Latch 7.0 mm Square

20119706

Price Range
£ 17.32 - £ 12.3714

Stock Levels
50 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch 8.0 mm Square

20119584

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
176 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Die Cast Zinc

20119577

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
10 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 72.0 mm

20119669

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
48 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20119560

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Hexagonal

20119713

Price Range
£ 6.5893 - £ 4.236

Stock Levels
1 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

20119508

Price Range
£ 17.9534 - £ 12.8239

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 58.0 mm

20119652

Price Range
£ 6.9421 - £ 4.4628

Stock Levels
200 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048716

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048617

Price Range
£ 37.5252 - £ 24.1233

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048662

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048600

Price Range
£ 49.4375 - £ 31.7812

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048709

Price Range
£ 39.55 - £ 25.425

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 7.0 mm Triangle Key Stainless Steel

20048655

Price Range
£ 37.5252 - £ 24.1233

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048679

Price Range
£ 133.9062 - £ 95.6472

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 7.0 mm Triangle Key 58.0 mm Stainless Steel

20048624

Price Range
£ 39.55 - £ 25.425

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048631

Price Range
£ 133.9062 - £ 95.6472

Stock Levels
7 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048686

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

20048693

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square

20119539

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
1 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000