Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Item Code Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 5.1159 - £ 5.6844 49 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 11.4284 - £ 20.9098 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 3.4196 - £ 5.3194 50 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 4.0927 - £ 6.3665 1900 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 25.425 - £ 39.55 50 In stock
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 31.7812 - £ 49.4375 50 In stock
54.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 3.4196 - £ 5.3194 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 13.0026 - £ 18.2037 54 In stock
32.0 mm
6.0 mm
30.0 mm
£ 3.4196 - £ 5.3194 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 12.3658 - £ 17.3121 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 4.0927 - £ 6.3665 564 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 25.425 - £ 39.55 40 In stock
76.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 25.425 - £ 39.55 Request the lead time here
76.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 25.425 - £ 39.55 50 In stock
58.0 mm
32.0 mm
Right Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 31.5464 - £ 49.0723 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 24.3595 - £ 37.8925 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
  • of 8
Compression Latch 7.0 mm Triangle Key Steel

0402123703001E

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
49 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

0404122801001E

Price Range
£ 20.9098 - £ 11.4284

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 41.0 mm 58.0 mm Steel

0404116801E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

0402129301E

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
1900 In stock
Attributes
  • Finish
    Sơn tĩnh điện
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405408803001E

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405403703002E

Price Range
£ 49.4375 - £ 31.7812

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Latch 8.0 mm Square

0402112802E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Die Cast Zinc

0402111303E

Price Range
£ 18.2037 - £ 13.0026

Stock Levels
54 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301300000
Compression Latch Tubular Key 85.0 mm

0404119303E

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Hex Key Steel

0404116802E

Price Range
£ 17.3121 - £ 12.3658

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm

0402129302E

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
564 In stock
Attributes
  • Finish
    Sơn tĩnh điện
  • Latch Material
    Zamak
  • Housing Material
    Zinc Alloy
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 7.0 mm Triangle Key 58.0 mm Stainless Steel

0405403701002E

Price Range
£ 39.55 - £ 25.425

Stock Levels
40 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405408802001E

Price Range
£ 39.55 - £ 25.425

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Cam Latch 22.2 mm 20.2 mm Stainless Steel

0405408801002E

Price Range
£ 39.55 - £ 25.425

Stock Levels
50 In stock
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Right Handed
Compression Latch 7.0 mm Triangle

0402403703E

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Railway Key 72.0 mm Stainless Steel

0402408803E

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted 41.0 - 58.0 mm 316 Stainless Steel

0402404201E

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle

0404403702E

Price Range
£ 49.0723 - £ 31.5464

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Railway Key 72.0 mm Stainless Steel

0404408802E

Price Range
£ 37.8925 - £ 24.3595

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted 55.0 - 72.0 mm 316 Stainless Steel

0402404202E

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm