Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | Handle Radius | View | |
|---|---|---|---|---|---|---|
| £ 2.9766 - £ 3.0333 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9482 - £ 3.0049 | 18 In stock |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 2.9482 - £ 3.0049 | 18 In stock |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 13.1933 - £ 13.4731 | Request the lead time here |
M10
|
|
|
||
| £ 13.9443 - £ 13.9443 | Request the lead time here |
M12
|
|
|
||
| £ 5.5659 - £ 5.6837 | 270 In stock |
M5
|
|
|
||
| £ 8.0838 - £ 8.0838 | Request the lead time here |
M8
|
|
|
||
| £ 2.9482 - £ 3.0049 | Request the lead time here |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 2.9766 - £ 3.0333 | 5 In stock |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 2.9766 - £ 3.0333 | 382 In stock |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 3.416 - £ 3.4868 | 111 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 6.4475 - £ 6.4475 | 10 In stock |
M8
|
|
|
||
| £ 6.9353 - £ 7.0678 | 80 In stock |
M8
|
|
|
||
| £ 9.2765 - £ 9.4532 | 30 In stock |
M10
|
|
|
||
| £ 3.5861 - £ 3.6711 | 7 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.416 - £ 3.4868 | 302 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 56 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 484 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 28 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 16 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue