10190210
1219259
| Quantity | Unit price |
|---|---|
| 10 - 699 | £ 3.0049 |
| 700 + | £ 2.9482 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Button Color | Grey |
|---|---|
| Colour | Black |
| Full Material | Glass Fibre Technopolymer |
| Thread Material | Steel |
| Base Height | 1.161 in |
| Base Height | 29.5 mm |
| Handle Diameter | 0.61 in |
| Handle Diameter | 15.5 mm |
| Handle Length | 2.047 in |
| Handle Length | 52.0 mm |
| Handle Radius | 1.732 in |
| Handle Radius | 44.0 mm |
| Overall Height | 32.5 mm |
| Overall Height | 1.28 in |
| Thread Length | 0.394 in |
| Thread Length | 10.0 mm |
| Thread Size | M6 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue