Menu Search

Male Clamping Handle 52.0 mm M6 30.0 mm GF PA Black

Essentra Part Number:

10190319

Manufacturer Part Number:

1219269

382 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 699 £ 3.0333
700 + £ 2.9766
Standard pack: 10

Order in multiple of 10

Total price:

£ 30.33

10 x £ 3.0333

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Glass Fibre Technopolymer
Thread Material Steel
Base Height 29.5 mm
Handle Diameter 15.5 mm
Handle Length 52.0 mm
Handle Radius 44.0 mm
Overall Height 32.5 mm
Thread Length 30.0 mm
Thread Size M6
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us