Menu Search

Clamping Lever 92.0 mm M12 32.0 mm Black

Essentra Part Number:

10268599

Manufacturer Part Number:

490943

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 13.9443
Standard pack: 10

Order in multiple of 10

Total price:

£ 139.44

10 x £ 13.9443

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Die Cast Zinc
Thread Material Steel
Base Height 43.0 mm
Handle Length 92.0 mm
Thread Length 32.0 mm
Thread Size M12
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us