Menu Search

Captive Screws with Washer

In production

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Essentra Part Number Price range Availability d1 d4 min d6 l1 025 H1 max d3 max d2 a012 View
£ 2.74 - £ 4.56 Request the lead time here
M3
3.5
6.0
8.0
3.0
5.5
2.0
£ 2.87 - £ 4.79 Request the lead time here
M3
3.5
6.0
12.0
5.5
5.5
2.0
£ 3.32 - £ 5.53 Request the lead time here
M4
4.5
8.0
30.0
4.0
7.0
2.8
£ 3.18 - £ 5.30 Request the lead time here
M5
5.5
10.0
28.0
5.0
8.5
37
£ 3.18 - £ 5.30 Request the lead time here
M6
6.5
12.0
16.0
6.0
10.0
4.2
£ 3.13 - £ 5.21 Request the lead time here
M5
5.5
10.0
20.0
5.0
8.5
3.7
£ 3.42 - £ 5.70 Request the lead time here
M5
5.5
10.0
40.0
5.0
8.5
3.7
£ 3.39 - £ 5.65 Request the lead time here
M3
4.5
8.0
40.0
4.0
7.0
2.8
£ 3.37 - £ 5.62 Request the lead time here
M6
6.5
12.0
35.0
6.0
10.0
4.2
£ 3.66 - £ 6.10 Request the lead time here
M6
6.5
12.0
60.0
6.0
10.0
4.2
£ 3.26 - £ 5.43 Request the lead time here
M8
8.5
16.0
16.0
8.0
13.0
6.0
£ 3.55 - £ 5.92 Request the lead time here
M6
6.5
12.0
50.0
6.0
10.0
4.2
£ 3.60 - £ 6.00 Request the lead time here
M8
8.5
16.0
35.0
8.0
13.0
6.0
£ 4.19 - £ 6.98 Request the lead time here
M10
10.6
20.0
25.0
10.0
16.0
7.5
£ 4.65 - £ 7.75 Request the lead time here
M10
10.6
20.0
45.0
10.0
16.0
7.5
£ 3.52 - £ 5.87 Request the lead time here
M8
8.5
16.0
30.0
8.0
13.0
6.0
£ 3.33 - £ 5.55 Request the lead time here
M6
6.5
12.0
30.0
7.5
10.0
4.2
£ 3.13 - £ 5.22 Request the lead time here
M6
6.5
12.0
12.0
6.0
10.0
4.2
£ 2.83 - £ 4.71 Request the lead time here
M3
3.5
6.0
10.0
3.0
5.5
2.0
£ 3.00 - £ 5.00 Request the lead time here
M3
3.5
6.0
25.0
3.0
5.5
2.0
  • of 4
Captive Screw M3 6.0 303 Stainless Steel

20758691

Price Range
£ 4.56 - £ 2.74

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw M3 6.0 303 Stainless Steel

20758714

Price Range
£ 4.79 - £ 2.87

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M4 30.0 303 Stainless Steel

20758813

Price Range
£ 5.53 - £ 3.32

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M5 28.0 303 Stainless Steel

20758882

Price Range
£ 5.30 - £ 3.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    37
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M6 16.0 303 Stainless Steel

20758943

Price Range
£ 5.30 - £ 3.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M5 20.0 303 Stainless Steel

20758875

Price Range
£ 5.21 - £ 3.13

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M5 40.0 303 Stainless Steel

20758912

Price Range
£ 5.70 - £ 3.42

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    8.5
  • d4 min
    5.5
  • d6
    10.0
Captive Screw Hex Drive M3 40.0 303 Stainless Steel

20758837

Price Range
£ 5.65 - £ 3.39

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.8
  • d3 max
    7.0
  • d4 min
    4.5
  • d6
    8.0
Captive Screw Hex Drive M6 35.0 303 Stainless Steel

20758981

Price Range
£ 5.62 - £ 3.37

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 60.0 303 Stainless Steel

20759018

Price Range
£ 6.10 - £ 3.66

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M8 16.0 303 Stainless Steel

20759032

Price Range
£ 5.43 - £ 3.26

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M6 50.0 303 Stainless Steel

20759001

Price Range
£ 5.92 - £ 3.55

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M8 35.0 303 Stainless Steel

20759070

Price Range
£ 6.00 - £ 3.60

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw M10 20.0 303 Stainless Steel

20759148

Price Range
£ 6.98 - £ 4.19

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw M10 20.0 303 Stainless Steel

20759186

Price Range
£ 7.75 - £ 4.65

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2 a012
    7.5
  • d3 max
    16.0
  • d4 min
    10.6
  • d6
    20.0
Captive Screw Hex Drive M8 30.0 303 Stainless Steel

20759063

Price Range
£ 5.87 - £ 3.52

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    13.0
  • d4 min
    8.5
  • d6
    16.0
Captive Screw Hex Drive M6 30.0 303 Stainless Steel

20758974

Price Range
£ 5.55 - £ 3.33

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw Hex Drive M6 12.0 303 Stainless Steel

20758936

Price Range
£ 5.22 - £ 3.13

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    10.0
  • d4 min
    6.5
  • d6
    12.0
Captive Screw M3 6.0 303 Stainless Steel

20758707

Price Range
£ 4.71 - £ 2.83

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0
Captive Screw Hex Drive M3 25.0 303 Stainless Steel

20758745

Price Range
£ 5.00 - £ 3.00

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.5
  • d4 min
    3.5
  • d6
    6.0